AC/DC (3-22W) 정전류, 밝기조절불가형

For the most cost sensitive applications, constant current, Class II, AC input LED drivers are available from RECOM without dimming inputs. Power output ranges from 3 to 20W with versions available up to 700mA fixed output current at up to 59V depending on variant. Rating up to IP67 is available with wired versions while other products in the range have convenient screw terminal connections with integral cable clamps in low-profile cases. All parts are CE-marked with IEC and EN certifications for building into furniture, shelving systems, and other space-constrained areas.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 AC/DC, 3 W, Single Output, Wired RACD03 Series
3 90 - 264 15, 3 to 9.5, 6 3.75 Wired Standard
2 AC/DC, Single Output, Wired RACD04 Series
4, 4.2 90 - 264 3 to 12, 3 to 6, 3 to 8 3.75 Wired Standard
3 AC/DC, 6 W, Single Output, Screw Terminal RACD06-LP Series
6 198 - 264 2 to 12, 2 to 18, 2 to 9 3.75 Screw Terminal Standard
4 AC/DC, Single Output, Wired RACD07 Series
7 - 7.4 90 - 295 10 to 20, 14 to 28, 3 to 10.5, 5 to 14.5 3.75 Wired Standard
5 AC/DC, Single Output, Screw Terminal RACD12-LP Series
12, 13 198 - 264 2 to 19, 2 to 24, 2 to 37 3.75 Screw Terminal Standard
6 AC/DC, Single Output, Screw Terminal RACD20-LP Series
20, 21, 22 198 - 264 2 to 31, 2 to 40, 2 to 59 3.75 Screw Terminal Standard
7 AC/DC, 6 W, Single Output, Screw Terminal RACD06 Series
NRND
6 90 - 264 12, 24, 3 to 12 3.75 Screw Terminal Standard

...didn't find what you were looking for?

Use our parametric search or find a sales contact near you.

제품 검색

주요 사양 기준에 따라 제품을 찾아보세요.

영업 지원

가까운 문의처를 찾아보시기 바랍니다.