AC/DC (3-20W) 정전압

RECOM RACVxx AC/DC LED drivers are available in power ratings from 4 to 20W and provide constant 12V or 24V for LED fixtures that include internal current limiting. 6W, 12W and 20W products are IP20-rated in low-profile cases with terminal block connections while the 4W part is IP65-rated with wire connections. All RACV products are cost effective and fully protected, and have low standby power and conform to ErP specifications. High efficiency and small size allow the products to be built into furniture, shelving, and other space-constrained areas.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type Package Style
1 AC/DC, 4 W, Single Output, Wired RACV04 Series
4 90 - 264 12, 24 3.75 Wired Standard
2 AC/DC, 6 W, Single Output, Screw Terminal RACV06-LP Series
6 198 - 264 12, 24 3.75 Screw Terminal Standard
3 AC/DC, 12 W, Single Output, Screw Terminal RACV12-LP Series
12 198 - 264 12, 24 3.75 Screw Terminal Standard
4 AC/DC, 20 W, Single Output, Screw Terminal RACV20-LP Series
20 198 - 264 12, 24 3.75 Screw Terminal Standard

…원하시는 정보를 찾지 못하셨나요?

매개변수 검색을 이용하거나 가까운 영업 담당자를 찾아보세요.

제품 검색

주요 사양 기준에 따라 제품을 찾아보세요.

영업 지원

가까운 문의처를 찾아보시기 바랍니다.