Search Results for "rac20"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 AC/DC, 20 W, Single Output, THT RAC20-05SK
    Focus
    AC/DC 20 85 - 264 5 2"x1" 3
    2 AC/DC, 20 W, Single Output, Wired RAC20-05SK/W
    Focus
    AC/DC 20 85 - 264 5 2"x1" 3
    3 AC/DC, 20 W, Single Output, THT RAC20-07SK
    Focus
    AC/DC 20 85 - 264 7 2"x1" 3
    4 AC/DC, 20 W, Dual Output, THT RAC20-12DK
    Focus
    AC/DC 20 85 - 264 12 2"x1" 3
    5 AC/DC, 20 W, Single Output, THT RAC20-12SK
    Focus
    AC/DC 20 85 - 264 12 2"x1" 3
    6 AC/DC, 20 W, Single Output, Wired RAC20-12SK/277/NE/W
    Focus New
    AC/DC 20 85 - 305 12 Encapsulated 2"x1" 4
    7 AC/DC, 20 W, Single Output, Wired RAC20-12SK/W
    Focus
    AC/DC 20 85 - 264 12 2"x1" 3
    8 AC/DC, 20 W, Dual Output, THT RAC20-15DK
    Focus
    AC/DC 20 85 - 264 15 2"x1" 3
    9 AC/DC, 20 W, Single Output, THT RAC20-15SK
    Focus
    AC/DC 20 85 - 264 15 2"x1" 3
    10 AC/DC, 20 W, Single Output, Wired RAC20-15SK/W
    Focus
    AC/DC 20 85 - 264 15 2"x1" 3
    11 AC/DC, 20 W, Single Output, THT RAC20-24SK
    Focus
    AC/DC 20 85 - 264 24 2"x1" 3
    12 AC/DC, 20 W, Single Output, Wired RAC20-24SK/277/NE/W
    Focus New
    AC/DC 20 85 - 305 24 Encapsulated 2"x1" 4
    13 AC/DC, 20 W, Single Output, Wired RAC20-24SK/W
    Focus
    AC/DC 20 85 - 264 24 2"x1" 3
    14 AC/DC, 20 W, Single Output, THT RAC20-48SK
    Focus
    AC/DC 20 85 - 264 48 2"x1" 3
    15 AC/DC, 20 W, Single Output, Wired RAC20-48SK/W
    Focus
    AC/DC 20 85 - 264 48 2"x1" 3
    16 AC/DC, 20 W, Single Output, THT RAC20E-05SK/277
    Focus
    AC/DC 20 85 - 305 5 2"x1" 4.2
    17 AC/DC, 20 W, Single Output, THT RAC20E-12SK/277
    Focus
    AC/DC 20 85 - 305 12 2"x1" 4.2
    18 AC/DC, 20 W, Single Output, THT RAC20E-24SK/277
    Focus
    AC/DC 20 85 - 305 24 2"x1" 4.2
    19 AC/DC, 15 W, Single Output, Push-in Terminal RAC20NE-05SK/277/EPID
    Focus New
    AC/DC 15 85 - 305 5 Panel Mount/DIN-Rail (IP40) 4.2
    20 AC/DC, 20 W, Single Output, THT RAC20NE-12SK/277
    Focus New
    AC/DC 20 85 - 305 12 Encapsulated 2"x1" 4.2
    21 AC/DC, 20 W, Single Output, Push-in Terminal RAC20NE-12SK/277/EPID
    Focus New
    AC/DC 20 85 - 305 12 Panel Mount/DIN-Rail (IP40) 4.2
    22 AC/DC, 20 W, Single Output, Connector RAC20NE-12SK/277/OF
    Focus New
    AC/DC 20 85 - 305 12 Open Frame 3"x1" 4.2
    23 AC/DC, 20 W, Single Output, THT RAC20NE-24SK/277
    Focus New
    AC/DC 20 85 - 305 24 Encapsulated 2"x1" 4.2
    24 AC/DC, 20 W, Single Output, Push-in Terminal RAC20NE-24SK/277/EPID
    Focus New
    AC/DC 20 85 - 305 24 Panel Mount/DIN-Rail (IP40) 4.2
    25 AC/DC, 20 W, Single Output, Connector RAC20NE-24SK/277/OF
    Focus New
    AC/DC 20 85 - 305 24 Open Frame 3"x1" 4.2
    26 AC/DC, 20 W, Single Output, THT RAC20NE-36SK/277
    Focus New
    AC/DC 20 85 - 305 36 Encapsulated 2"x1" 4.2
    27 AC/DC, 20 W, Single Output, Push-in Terminal RAC20NE-36SK/277/EPID
    Focus New
    AC/DC 20 85 - 305 36 Panel Mount/DIN-Rail (IP40) 4.2
    28 AC/DC, 20 W, Dual Output, THT RAC20NE-12DK/277/HT
    Coming Soon
    AC/DC 20 85 - 305 12 Encapsulated 2"x1.5" 4.2
    29 AC/DC, 20 W, Single Output, THT RAC20-05SK/277
    AC/DC 20 85 - 305 5 2"x1" 3
    30 AC/DC, 20 W, Dual Output, THT RAC20-12DK/277
    AC/DC 20 85 - 305 12 2"x1" 3
    31 AC/DC, 20 W, Single Output, THT RAC20-12SK/277
    AC/DC 20 85 - 305 12 2"x1" 3
    32 AC/DC, 20 W, Dual Output, THT RAC20-15DK/277
    AC/DC 20 85 - 305 15 2"x1" 3
    33 AC/DC, 20 W, Single Output, THT RAC20-15SK/277
    AC/DC 20 85 - 305 15 2"x1" 3
    34 AC/DC, 20 W, Single Output, THT RAC20-24SK/277
    AC/DC 20 85 - 305 24 2"x1" 3
    35 AC/DC, 20 W, Single Output, THT RAC20NE-12SK/277/CC
    New
    AC/DC 20 85 - 305 12 Encapsulated 2"x1" 4.2
    36 AC/DC, 20 W, Single Output, THT RAC20NE-24SK/277/CC
    New
    AC/DC 20 85 - 305 24 Encapsulated 2"x1" 4.2
    37 AC/DC, 20 W, Single Output, Push-in Terminal RAC20NE-24SK/277/CC/EPID
    New
    AC/DC 20 85 - 305 24 Panel Mount/DIN-Rail (IP40) 4.2
    38 AC/DC, 20 W, Triple Output, THT RAC20-0512TA
    End Of Life
    AC/DC 20 90 - 264 5 Standard 3
    39 AC/DC, 20 W, Triple Output, Screw Terminal RAC20-0512TA-ST
    End Of Life
    AC/DC 20 90 - 264 5 Standard 3
    40 AC/DC, 20 W, Triple Output, THT RAC20-0515TA
    End Of Life
    AC/DC 20 90 - 264 5 Standard 3
    41 AC/DC, 20 W, Triple Output, Screw Terminal RAC20-0515TA-ST
    End Of Life
    AC/DC 20 90 - 264 5 Standard 3
    42 AC/DC, 20 W, Dual Output, THT RAC20-05DA
    End Of Life
    AC/DC 20 90 - 264 5 Standard 3
    43 AC/DC, 20 W, Dual Output, Screw Terminal RAC20-05DA-ST
    End Of Life
    AC/DC 20 90 - 264 5 Standard 3
    44 AC/DC, 20 W, Single Output, THT RAC20-05SA
    NRND
    AC/DC 20 90 - 264 5 Standard 3
    45 AC/DC, 20 W, Single Output, Screw Terminal RAC20-05SA-ST
    End Of Life
    AC/DC 20 90 - 264 5 Standard 3
    46 AC/DC, 18 W, Single Output, THT RAC20-05SB
    NRND
    AC/DC 18 90 - 264 5 Standard 3
    47 AC/DC, 18 W, Single Output, Screw Terminal RAC20-05SB-ST
    End Of Life
    AC/DC 18 90 - 264 5 Standard 3
    48 AC/DC, 18 W, Single Output, THT RAC20-05SN
    NRND
    AC/DC 18 90 - 264 5 Standard 3
    49 AC/DC, 20 W, Single Output, THT RAC20-09SA
    End Of Life
    AC/DC 20 90 - 264 9 Standard 3
    50 AC/DC, 20 W, Single Output, Screw Terminal RAC20-09SA-ST
    End Of Life
    AC/DC 20 90 - 264 9 Standard 3
    51 AC/DC, 20 W, Dual Output, THT RAC20-12DA
    End Of Life
    AC/DC 20 90 - 264 12 Standard 3
    52 AC/DC, 20 W, Dual Output, Screw Terminal RAC20-12DA-ST
    End Of Life
    AC/DC 20 90 - 264 12 Standard 3
    53 AC/DC, 20 W, Single Output, THT RAC20-12SA
    NRND
    AC/DC 20 90 - 264 12 Standard 3
    54 AC/DC, 20 W, Single Output, Screw Terminal RAC20-12SA-ST
    End Of Life
    AC/DC 20 90 - 264 12 Standard 3
    55 AC/DC, 20 W, Single Output, THT RAC20-12SB
    NRND
    AC/DC 20 90 - 264 12 Standard 3
    56 AC/DC, 20 W, Single Output, Screw Terminal RAC20-12SB-ST
    NRND
    AC/DC 20 90 - 264 12 Standard 3
    57 AC/DC, 20 W, Single Output, THT RAC20-12SN
    NRND
    AC/DC 20 90 - 264 12 Standard 3
    58 AC/DC, 20 W, Dual Output, THT RAC20-15DA
    End Of Life
    AC/DC 20 90 - 264 15 Standard 3
    59 AC/DC, 20 W, Dual Output, Screw Terminal RAC20-15DA-ST
    End Of Life
    AC/DC 20 90 - 264 15 Standard 3
    60 AC/DC, 20 W, Single Output, THT RAC20-15SA
    End Of Life
    AC/DC 20 90 - 264 15 Standard 3
    61 AC/DC, 20 W, Single Output, Screw Terminal RAC20-15SA-ST
    End Of Life
    AC/DC 20 90 - 264 15 Standard 3
    62 AC/DC, 20 W, Single Output, THT RAC20-15SB
    End Of Life
    AC/DC 20 90 - 264 15 Standard 3
    63 AC/DC, 20 W, Single Output, Screw Terminal RAC20-15SB-ST
    End Of Life
    AC/DC 20 90 - 264 15 Standard 3
    64 AC/DC, 20 W, Single Output, THT RAC20-15SN
    NRND
    AC/DC 20 90 - 264 15 Standard 3
    65 AC/DC, 20 W, Single Output, THT RAC20-24SA
    NRND
    AC/DC 20 90 - 264 24 Standard 3
    66 AC/DC, 20 W, Single Output, Screw Terminal RAC20-24SA-ST
    End Of Life
    AC/DC 20 90 - 264 24 Standard 3
    67 AC/DC, 20 W, Single Output, THT RAC20-24SB
    NRND
    AC/DC 20 90 - 264 24 Standard 3
    68 AC/DC, 20 W, Single Output, Screw Terminal RAC20-24SB-ST
    End Of Life
    AC/DC 20 90 - 264 24 Standard 3
    69 AC/DC, 20 W, Single Output, THT RAC20-24SN
    NRND
    AC/DC 20 90 - 264 24 Standard 3
    70 AC/DC, 20 W, Single Output, THT RAC20-3.3SA
    End Of Life
    AC/DC 20 90 - 264 3.3 Standard 3
    71 AC/DC, 20 W, Single Output, Screw Terminal RAC20-3.3SA-ST
    End Of Life
    AC/DC 20 90 - 264 3.3 Standard 3
    72 AC/DC, 11.9 W, Single Output, THT RAC20-3.3SB
    End Of Life
    AC/DC 11.9 90 - 264 3.3 Standard 3
    73 AC/DC, 11.9 W, Single Output, Screw Terminal RAC20-3.3SB-ST
    End Of Life
    AC/DC 11.9 90 - 264 3.3 Standard 3
    74 AC/DC, 12 W, Single Output, THT RAC20-3.3SN
    End Of Life
    AC/DC 12 90 - 264 3.3 Standard 3
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Nr. of Outputs
    Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Iout 2 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Mounting Type
    Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series
    1 AC/DC, 20 W, THT RAC20-K Series
    Focus
    (8 products)
    • Wide input range 85-264VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Ultra-high efficiency over entire load range
    • Operating temperature range: -40°C to +85°C
    2 AC/DC, 20 W, Single Output, Wired RAC20-K/277/NE/W Series
    Focus New
    (2 products)
    • Wide input range 85-264VAC / 85-305VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Operating Altitude up to 5000m
    • Operating temperature range: -40°C to +85°C
    3 AC/DC, 20 W, Single Output, Wired RAC20-K/W Series
    Focus
    (5 products)
    • Wide input range 85-264VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Ultra-high efficiency over entire load range
    • Operating temperature range: -40°C to +85°C
    4 AC/DC, 20 W, Single Output, THT RAC20E-K/277 Series
    Focus
    (3 products)
    • Wide input range 85-305VAC
    • 5000m operating altitude
    • OVC III over voltage category up to 2000m
    • Operating temperature ratings: -40°C to +90°C
    5 AC/DC, 20 W RAC20NE-K/277 Series
    Focus New
    (8 products)
    • 85-305VAC wide input range
    • Full load ratings to 60°C, “/HT” to 85°C
    • O/P either floating or coupled with GND, FE or PE
    • Surge immunity 2kVAC: L-N &; 4kV: L; N - Earth
    6 AC/DC, Single Output, Push-in Terminal RAC20NE-K/277/EPID Series
    Focus New
    (5 products)
    • 85-305VAC wide input range
    • Full load power ratings to 55°C
    • 23 Watt Boost Power
    • Optional CV/CC overcurrent limited
    7 AC/DC, 20 W, THT RAC20-K/277 Series
    (6 products)
    • Wide input range 85-264VAC / 85-305VAC
    • Standby mode optimized PSU (ENER Lot 6)
    • Operating Altitude up to 5000m
    • Operating temperature range: -40°C to +85°C
    8 AC/DC, 20 W RAC20-A Series
    NRND
    (3 products)
    • 20 Watt PCB mount package
    • Universal input voltage range
    • 3000VAC / 1 minute isolation
    • Low output ripple and noise
    9 AC/DC, Single Output RAC20-B Series
    NRND
    (4 products)
    • Compact AC-DC power supply
    • 20 Watt PCB mount package
    • Universal input voltage range
    • 3KVAC / 1 minute isolation
    10 AC/DC, Single Output, THT RAC20-N Series
    NRND
    (4 products)
    • 0.25W max. no load power consumption
    • Efficiency up to 83%
    • Isolated output 3kVAC / 1 minute
    • SCP, OVP, OCP(OLP) protection
    RAC20NE-K/277 series with USPs listed
    Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation / Infrastructure

    Versatile AC/DC Power Supplies Deliver 20W in Small Form Factor

    Feb 12, 2025
    Hi-spec cost-effective AC/DC is available in board mount or open-frame options.
    More >
    RAC20NE-K/277/EPID series with USPs listed
    Building- & Home Automation / Datacom & Telecom / Energy / Industrial & Automation / Infrastructure / Lighting

    20W DIN-Rail AC/DC Power Supply is Highly Versatile

    Feb 12, 2025
    AC/DC functions in any orientation without airflow.
    More >
    RACMxx-K/277 series
    Building- & Home Automation / Energy / Industrial & Automation / Medical

    30W now available from RACMxx-K/277 series

    Feb 22, 2023
    Our popular RACM series has been extended with the addition of the RACM30-K/277 range of parts rated at 30W (36W peak), setting a new benchmark of 9.2W/inch³ thermally...
    More >
    RAC20E-K/277 series
    E-Mobility / Energy / Industrial & Automation / Transportation

    20W AC/DCs in 2 x 1 inch format are OVC III

    Mar 23, 2022
    OVC III, power-dense AC/DC modules feature wide input range and high isolation.
    More >
    RAC15-K and RAC20-K series
    Building- & Home Automation / Energy / Industrial & Automation

    Output extension for IoT and Smart Home AC/DC Converters

    Oct 19, 2018
    RECOM extends the output options for its latest 15W and 20W AC/DC power supplies. The complete range of single output (5 - 48VDC), dual output options (12 and 15VDC) in both...
    More >
    RAC15-K and RAC20-K series
    Building- & Home Automation / Energy / Industrial & Automation

    15W and 20W AC/DC Converters for IoT and Smart Home

    Jun 15, 2018
    RECOM’s latest 15W and 20W AC/DC power supplies are designed for low power IoT and household applications. Based on the footprint of the compact RAC10-K modules, these new...
    More >

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.

    Parametric Search

    Find products based on key specification criteria.

    Sales

    Find the right Sales Contact in your region.