The RAC20-K series are highly efficient PCB-mount power conversion modules with ultra-low energy losses especially in light load conditions, making them a benchmark for always-on and standby mode operations, which are typically coming along with IoT and smart applications. The power supply units cover worldwide mains input range of 85VAC up to 305VAC and come with international safety certifications for industrial, AV and ITE as well as household standards. These AC/DC modules operate in a temperature range of -40°C to +85°C with up to 5000m operating altitude and offer fully protected single or dual outputs as well as EMC class B compliance without the need of any external components in floating connections. Wired connected “/NE” Versions are OVC III approved.
Attributes | RAC20-12SK/277/NE/W |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 20 |
Isolation | Isolated |
Vin (V) | 85 - 305 |
Main Vout (V) | 12 |
Nr. of Outputs | Single |
Iout 1 (mA) | 1667 |
Isolation (kV) | 4 |
Mounting Type | Wired |
Package Style | Encapsulated 2"x1" |
Length (mm) | 52.5 |
Width (mm) | 27.4 |
Height (mm) | 23 |
Certifications | CB, CE, EN 55032, EN 60335-1, EN 61347-1, EN 62368-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 60 |
Protections | OCP, OVP, SCP |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Tray |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC20-K.pdf | Datasheet | |
RAC20-K_277_NE_W.step | 2D/3D | Jul 24, 2019 |