The RACM150-S(/F) is a compact 4” x 2” high efficiency AC/DC power supply with 2xMOPP safety approval for medical applications. These space saving enclosed power supplies have a universal input voltage range (85-264VAC), 4kVac isolation, require no minimum load and can be used at ambient temperatures of between -25°C and +80°C. The 12V, 15V, 24V or 48V output voltages are fully protected and have tolerances of less than ±0.2% over the entire input voltage range and less than ±0.5% over the entire load range. The RACM150-S(/F) series is certified to medical safety standard IEC/ES/EN-60601-1 3rd Edition and with less than 100µA leakage current. It has a built-in Class B EMI filter and comes with a five year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RACM150-12S
End Of Life
| 130 | Isolated | 85 - 264 | 10.8 to 13.2 | Enclosed 4"x2" |
| |||||||
2 |
![]() |
RACM150-48S
End Of Life
| 130 | Isolated | 85 - 264 | 43.2 to 52.8 | Enclosed 4"x2" |
| |||||||
3 |
![]() |
RACM150-15S
End Of Life
| 135 | Isolated | 85 - 264 | 13.5 to 16.5 | Enclosed 4"x2" |
| |||||||
4 |
![]() |
RACM150-24S
End Of Life
| 135 | Isolated | 85 - 264 | 21.6 to 26.4 | Enclosed 4"x2" |
| |||||||
5 |
![]() |
RACM150-12S/F
End Of Life
| 150 | Isolated | 85 - 264 | 10.8 to 13.2 | 12500 | Enclosed 4"x2" |
| ||||||
6 |
![]() |
RACM150-15S/F
End Of Life
| 150 | Isolated | 85 - 264 | 13.5 to 16.5 | 10000 | Enclosed 4"x2" |
| ||||||
7 |
![]() |
RACM150-24S/F
End Of Life
| 150 | Isolated | 85 - 264 | 21.6 to 26.4 | 6250 | Enclosed 4"x2" |
| ||||||
8 |
![]() |
RACM150-48S/F
End Of Life
| 150 | Isolated | 85 - 264 | 43.2 to 52.8 | 3130 | Enclosed 4"x2" |
|
Attributes | RACM150 |
---|---|
AC/DC or DC/DC | AC/DC |
Isolation | Isolated |
Vin (V) | 85 - 264 |
Nr. of Outputs | Single |
Isolation (kV) | 4 |
Mounting Type | Connector |
Package Style | Enclosed 4"x2" |
Length (mm) | 116.8 |
Width (mm) | 62 |
Certifications | CB, CE, EN 55024, EN 55032, EN 60601-1, EN 60601-1-2, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60601-1 |
MIN Operating Temp (°C) | -25 |
MAX Operating Temp (°C) | 80 |
Protections | OLP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Cardboard Box |
Warranty | 5 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RACM150.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Medical-Grade AC/DC converters - RACM series | Podcast | Apr 3, 2020 |
Medical Power Supplies | Aug 22, 2019 | |
Medical Power Supplies | Apr 15, 2019 |
Title | Type | Date |
---|---|---|
RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |