Intelligent datasheet comparison
RECOM manufactures some 33 000 standard products. The reason why there are so many products in our portfolio is the number of permutations and combinations needed to meet the needs of our customers.
Consider a simple 5W DC/DC converter – RECOM’s REC5 series. Six different input voltages are offered as standard and nine different output voltages. That is 54 different input/output combinations straight off. Additionally, the series is available with four different isolation voltage ratings and six different pinning options. Include the options of a metal instead of a plastic case, remote control on/off function, and plastic tube or tape and reel packaging, then the total number of standard product options quickly exceeds three thousand – and that is just one converter series!
All these permutations are necessary to meet the various requirements of our customers – some may need SMD pinning so that a single production process can be used for all components on the board, and another might demand through-hole pinning for extra robustness against shock and vibration and to be pin-compatible with a second source from a different manufacturer. So, all these different combinations are needed and necessary.
Consider a simple 5W DC/DC converter – RECOM’s REC5 series. Six different input voltages are offered as standard and nine different output voltages. That is 54 different input/output combinations straight off. Additionally, the series is available with four different isolation voltage ratings and six different pinning options. Include the options of a metal instead of a plastic case, remote control on/off function, and plastic tube or tape and reel packaging, then the total number of standard product options quickly exceeds three thousand – and that is just one converter series!
All these permutations are necessary to meet the various requirements of our customers – some may need SMD pinning so that a single production process can be used for all components on the board, and another might demand through-hole pinning for extra robustness against shock and vibration and to be pin-compatible with a second source from a different manufacturer. So, all these different combinations are needed and necessary.