Selection Criteria for Power Supply Units in Factory Automation
The choice of a suitable power supply unit has a significant impact on the efficiency, availability, and safety of an automation system. In modern manufacturing environments, numerous technical and economic factors therefore must be considered to ensure trouble-free operation:
RACPRO1 Series: Compact, Powerful and Equipped for Peak Loads
The
RACPRO1 series from RECOM was specially developed for these requirements. It combines the highest levels of efficiency with a slim design and easy handling. Push-in connections at a 25° angle allow for tool-free mounting on the DIN rail. The compact design (from a width of 43mm) saves space in the control cabinet, while the optimized housing, with integrated chimney effect, ensures efficient convection cooling – even at ambient temperatures of up to 60°C, with no additional cooling required.
The power reserves are equally impressive: at an ambient temperature of 45°C, the devices deliver 120% of their nominal power continuously, while at 60°C, a power boost of 150% is available for up to five seconds. This makes them well suited for applications with pulse-like load changes. In addition, 4-channel electronic fuses (e-fuses) are available, enabling targeted monitoring and shutdown of individual consumers in the event of a fault – ensuring that critical systems such as controllers remain in operation.
Diode circuits with MOSFET technology enable low-loss parallel connection of multiple power supplies, either for redundancy or increased output power. Active inrush current limitation protects the contacts of upstream fuses and helps extend their service life.
The RACPRO1 Models in Comparison
The series includes three models that differ in size, efficiency and performance data:
| Model |
Width |
Efficiency |
Functional features |
Weight |
| RACPRO1-T240 |
43mm |
Up to 94.1% |
Active inrush current limitation; 2-phase AC operation 2 x 350V to 2 x 575V |
500g |
| RACPRO1-T480 |
52mm |
Up to 95.3% |
PFC >0.9, active inrush current limitation; passive load sharing in parallel operation, LED load indicator |
770g |
| RACPRO1-T960 |
80mm |
Up to 97.1% |
PFC >0.9, active inrush current limitation; passive load sharing in parallel operation, LED load indicator |
1140g |
Conclusion and Outlook
In
factory automation, power supply units are no longer just passive energy sources; they are integral system components. They must combine energy efficiency, operational reliability, and diagnostic capability in a compact, maintenance-friendly design. With the RACPRO1 series, RECOM offers solutions that meet these requirements – modular, scalable, and suitable for both centralized and decentralized applications. When combined with
e-fuses, redundancy diodes, and UPS systems, this results in a continuous power supply system that is fully compatible with DIN rails.