RAC05-K/C14 系列

RECOM's innovative design integrates a universal AC input power supply within a standard IEC mains filter casing, offering safe DC outputs that are touch-friendly and simple to install.
RECOM 创新经理 Steve Roberts 介绍其最新创新成果

Video Transcript

Today I want to introduce you to a demonstrator for the new RECOM RAC05-05SK/C14. Basically, it is this small unit here, and what this does is it takes a mains input and gives you five volts directly out. It looks like a mains filter, but it's actually a complete power supply.

To demonstrate how it works, I've got it running a Raspberry Pi. This is a Model 3A Plus, and I've added some relays to show that it actually has enough power to control a few things and a mains input.

It takes a universal mains input, so you can run this from 115V or 230V AC. This one has a 5V output, naturally, but it's also available with 3.3V, 12V, 15V, or 24V outputs.

I built it onto a DIN rail based system to show that you could use it for an industrial application, so that we can show how much power there is from this little, tiny power supply to do a realistic demonstration.
  系列
1 RECOM | RAC05-K/C14 Series | AC/DC, IEC C14, 5 W, Single Output
重点
  • 带集成电源滤波器的隔离电源
  • 封装在线路过滤器外壳内
  • 安全、可触摸的直流输出
  • 简易安装