RAC05-K/C14-Serie

RECOM's innovative design integrates a universal AC input power supply within a standard IEC mains filter casing, offering safe DC outputs that are touch-friendly and simple to install.
Steve Roberts, Innovationsmanager bei RECOM, präsentiert seine neueste Innovation

Video Transcript

Today I want to introduce you to a demonstrator for the new RECOM RAC05-05SK/C14. Basically, it is this small unit here, and what this does is it takes a mains input and gives you five volts directly out. It looks like a mains filter, but it's actually a complete power supply.

To demonstrate how it works, I've got it running a Raspberry Pi. This is a Model 3A Plus, and I've added some relays to show that it actually has enough power to control a few things and a mains input.

It takes a universal mains input, so you can run this from 115V or 230V AC. This one has a 5V output, naturally, but it's also available with 3.3V, 12V, 15V, or 24V outputs.

I built it onto a DIN rail based system to show that you could use it for an industrial application, so that we can show how much power there is from this little, tiny power supply to do a realistic demonstration.
  Serie
1 RECOM | RAC05-K/C14 Series | AC/DC, IEC C14, 5 W, Single Output
Fokus
  • Isolated power supply with integrated mains filter
  • Packaged inside of line filter case
  • Safe, touchable DC outputs
  • Easy installation