RxxX series

RECOM’s open-framed SMD switching regulators for IoT and IIoT applications.

The RxxX series range from .5W to 2W coming in both single and dual outputs. Throughout the series, the output ranges are 3.3V - 15V. The whole series is IEC/EN/UL62368-1 certified. They are suitable for industrial automation, sensors, bus interface and test and measurement applications.

Key Features:

  • SMD
  • Open-frame
  • Isolated
  • Industry standard pinout
  • Single and dual outputs
  • Input voltages 3.3V - 5V
  • Output voltages 5VDC-1VDC

Applications:

  • Industrial automation
  • Sensor
  • Bus-interface
  • Test and measurement

Product Series

  系列 功率(W) 输入电压(V) 主输出电压(V) 隔离电压 (kV) 安装类型 封装类型
1 RECOM | R1DX Series | DC/DC, SMD, 1 W, Dual Output
重点
1 5 ± 12, ± 15, ± 5, ± 9 1, 3 SMD 开放式
2 RECOM | R1SX Series | DC/DC, SMD, 1 W, Single Output
重点
1 3.3, 5, 12 3.3, 5 1, 3 SMD 开放式
3 RECOM | R2SX Series | DC/DC, SMD, 2 W, Single Output
重点
2 5, 12, 24 15, 24, 3.3, 5 1, 3 SMD 开放式
4 RECOM | R0.5ZX Series | DC/DC, SMD, 0.5 W, Single Output
0.5 5 5 1, 2 SMD 开放式
5 RECOM | R1ZX Series | DC/DC, SMD, 1 W, Single Output
1 5 5 1, 2 SMD 开放式