Cost Effective High Quality DC/DC Converters

Keep your BoM under control and save development time! It is not only the design engineer that wins by using RECOM products, but also the buyer as procurement begins and ends with just one single module. No more specifying and sourcing of multiple components.

Modular DC/DC converters were always considered to be more expensive than discrete solutions. However, with the commissioning of its own SMT factory, RECOM is able to offer selected converter series at very attractive prices. With economy of scale, RECOM is able to realize cost savings of up to 50% compared to similar products without compromi sing quality. Unexpected problems such as component tolerances, testing failures and EMC issues coming from discrete designs can lead to horrendous delays and re-design costs. The planned launch of a product can quickly be delayed by months. Tested and certified DC/DC modules not only save on development time but also reduce the risk of time-to market delays and simplify the final certification process.

Main features:

  • Cost effective for mass production
  • Standard outputs: 3.3V or 5V
  • Industry standard pinning
  • Wide operating temperature from -40°C to +85°C
  • Tape & reel packaging available
  • UL/IEC/EN60950-1, 62368-1

Applications:

  • Medium and large volume application
  • Isolation for industrial bus systems and interfaces
  • Test and measurement equipment
  • Control and sensor power supplies
  • Battery powered systems
  • R-78E series are a direct replacement for 78xx linear regulators, no heatsink needed
Download Product Flyer Image

Download Product Flyer