USB Charging using RECOM DC/DC converters
2021. 3. 5
The existing USB standards permit a maximum charging current of either 500mA (USB 1.0, 2.0) or 900mA (USB 3.0), with a fast charging current limit of 1.5A. The amount of...
More >
Part Number | AC/DC or DC/DC | Power (W) | Vin (V) | Vout 1 (V) | Package Style | Isolation (kV) | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPMB12-2.0
Focus
| DC/DC | 24.0 | 12.8 - 36.0 | 12.0 | 25 pad LGA | |||||
2 |
RPMB12-2.0-CT
Focus
| DC/DC | 24.0 | 12.8 - 36.0 | 12.0 | 25 pad LGA | |||||
3 |
RPMB12-3.0
Focus
| DC/DC | 36.0 | 12.8 - 36.0 | 12.0 | 25 pad LGA | |||||
4 |
RPMB12-3.0-CT
Focus
| DC/DC | 36.0 | 12.8 - 36.0 | 12.0 | 25 pad LGA | |||||
5 |
RPMB15-2.0
Focus
| DC/DC | 30.0 | 16.0 - 36.0 | 15.0 | 25 pad LGA | |||||
6 |
RPMB15-2.0-CT
Focus
| DC/DC | 30.0 | 16.0 - 36.0 | 15.0 | 25 pad LGA | |||||
7 |
RPMB15-3.0
Focus
| DC/DC | 45.0 | 16.0 - 36.0 | 15.0 | 25 pad LGA | |||||
8 |
RPMB15-3.0-CT
Focus
| DC/DC | 45.0 | 16.0 - 36.0 | 15.0 | 25 pad LGA | |||||
9 |
RPMB3.3-2.0
Focus
| DC/DC | 6.6 | 4.0 - 36.0 | 3.3 | 25 pad LGA | |||||
10 |
RPMB3.3-2.0-CT
Focus
| DC/DC | 6.6 | 4.0 - 36.0 | 3.3 | 25 pad LGA | |||||
11 |
RPMB3.3-3.0
Focus
| DC/DC | 9.9 | 4.0 - 36.0 | 3.3 | 25 pad LGA | |||||
12 |
RPMB3.3-3.0-CT
Focus
| DC/DC | 9.9 | 4.0 - 36.0 | 3.3 | 25 pad LGA | |||||
13 |
RPMB5.0-2.0
Focus
| DC/DC | 10.0 | 5.5 - 36.0 | 5.0 | 25 pad LGA | |||||
14 |
RPMB5.0-2.0-CT
Focus
| DC/DC | 10.0 | 5.5 - 36.0 | 5.0 | 25 pad LGA | |||||
15 |
RPMB5.0-3.0
Focus
| DC/DC | 15.0 | 5.5 - 36.0 | 5.0 | 25 pad LGA | |||||
16 |
RPMB5.0-3.0-CT
Focus
| DC/DC | 15.0 | 5.5 - 36.0 | 5.0 | 25 pad LGA | |||||
17 |
RPMB12-2.0-EVM-1
| DC/DC | 24.0 | 12.8 - 36.0 | 12.0 | Open Frame | |||||
18 |
RPMB12-3.0-EVM-1
| DC/DC | 36.0 | 12.8 - 36.0 | 12.0 | Open Frame | |||||
19 |
RPMB15-2.0-EVM-1
| DC/DC | 30.0 | 16.0 - 36.0 | 15.0 | Open Frame | |||||
20 |
RPMB15-3.0-EVM-1
| DC/DC | 45.0 | 16.0 - 36.0 | 15.0 | Open Frame | |||||
21 |
RPMB3.3-2.0-EVM-1
| DC/DC | 6.6 | 4.0 - 36.0 | 3.3 | Open Frame | |||||
22 |
RPMB3.3-3.0-EVM-1
| DC/DC | 9.9 | 4.0 - 36.0 | 3.3 | Open Frame | |||||
23 |
RPMB5.0-2.0-EVM-1
| DC/DC | 10.0 | 5.5 - 36.0 | 5.0 | Open Frame | |||||
24 |
RPMB5.0-3.0-EVM-1
| DC/DC | 15.0 | 5.5 - 36.0 | 5.0 | Open Frame |
Series | |||||
---|---|---|---|---|---|
1 |
RPMB-2.0
Focus
(8 products)
|
|
| ||
2 |
RPMB-3.0
Focus
(8 products)
|
|
| ||
3 |
RPMB-2.0-EVM-1
(4 products)
|
|
| ||
4 |
RPMB-3.0-EVM-1
(4 products)
|
|
|