One power supply that includes all the features mentioned above is RECOM's
RACM1200-V. This series sets a new standard for compactness in the
AC/DC power supply class, designed for reliable, fanless operation to support long-term system availability. The baseplate-cooled design efficiently directs heat away from the application for improved performance, enabling continuous output power up to 1,000W, with short-term output power reaching 1,200W. With an optional external fan connected to the fan output, this power supply can sustain 1,200W continuously.
A versatile range of output voltage settings and a combination of constant voltage/power and hiccup-mode settings enhance the product’s intrinsic safety. Various analog control and monitoring functions are available via the connector, as well as two auxiliary outputs: a programmable 5V to 12V system fan output and an isolated 5V/1A standby output for housekeeping functions.
The RACM1200-V series incorporates intelligent, controlled, and fault-limiting features, enabling project-dependent firmware configurations for inherently fail-safe operation. In the standard version, internal status can be accessed through two signal lines and an indicator LED:
Fig. 2: Excerpt from RACM-1200V data sheet
In addition to analog status and control pins, the PMBus-enabled RACM1200-V/PMB offers a digital interface allowing for real-time adjustments to the power supply. RECOM also provides a command-line interface utility for programming the power supply. On request, the device can be pre-configured with custom firmware settings.
Both versions achieve peak efficiency of up to 95% and comply with eco-design standards for standby mode. The RACM1200 series holds worldwide safety certifications for medical (2MOPP, BF), industrial and ITE standards, along with EMC compliance for Class A immunity and Class B emissions. These features make it one of the most easily integrated modular power supply solutions available.