1
|
|
RPM-1.0
Focus
(4 products)
|
- High power density (L*W*H = 12.19*12.19*3.75)
- Wide operating temperature -40°C to +107°C at full load
|
- Efficiency up to 99%, no need for heatsinks
- 6-sided shielding
|
|
2
|
|
RPM-2.0
Focus
(4 products)
|
- High power density (L*W*H = 12.19*12.19*3.75)
- Wide operating temperature -40°C to +105°C at full load
|
- Efficiency up to 98%, no need for heatsinks
- 6-sided shielding
|
|
3
|
|
RPM-3.0
Focus
(4 products)
|
- High power density (L*W*H = 12.19*12.19*3.75)
- Wide operating temperature -40°C to +105°C at full load
|
- Efficiency up to 97%, no need for heatsinks
- 6-sided shielding
|
|
4
|
|
RPM-6.0
Focus
(4 products)
|
- High power density (L*W*H = 12.19*12.19*3.75)
- Wide operating temperature -40°C to +90°C at full load
|
- Efficiency up to 99%, no need for heatsinks
- 6-sided shielding
|
|
5
|
|
RPMA-4.5
Focus
(1 product)
|
- 4.5A industrial grade non-isolated DC/DC
- Compact, industry standard 1/32nd brick format
|
- Efficiency up to 98%
- 9-53V input voltage
|
|
6
|
|
RPMA-8.0
Focus
(1 product)
|
- 8A industrial grade non-isolated DC/DC
- Compact, industry standard 1/32nd brick format
|
- Efficiency up to 98%
- 9-53V input voltage
|
|
7
|
|
RPMB-2.0
Focus
(8 products)
|
- 36V 2A SMD Power Module
- High power density in 12.2x12.2x3.75mm case
|
- -40°C to +100°C with derating, convection cooled
- Efficiency up to 94%
|
|
8
|
|
RPMB-3.0
Focus
(8 products)
|
- 36V 3A SMD Power Module
- High power density in 12.2x12.2x3.75mm case
|
- -40°C to +100°C with derating, convection cooled
- Efficiency up to 94%
|
|
9
|
|
RPMGE-10
Focus
New
(2 products)
|
- 10A non isolated eighth brick
- 18 to 75VDC (90VDC, transient) wide input range
|
- 3.3 to 15VDC adjustable output
- Standard eighth brick format
|
|
10
|
|
RPMGH-40
Focus
New
(2 products)
|
- 40A non isolated half brick
- 18 to 75VDC wide input range
|
- 3.3 to 24VDC adjustable output
- Standard half brick format
|
|