The RPMB-3.0 series is a 3A non-isolated SMD switching regulator power module with up to 36V input voltage. Despite its compact LGA footprint and low profile (12.2x12.2x3.75mm), it offers a full set of features including adjustable output from 1V up to 24V, on/off control, sense and power good output signals. With an efficiency of up to 94% which remains nearly constant over a 5% to 100% load range, the device can operate at ambient temperatures as high as +100°C without forced air cooling. The package is complete with 6-sided shielding for optimal EMC performance and excellent heat management. The fully protected module (UVLO, SCP, OCP, OTP) can drive high capacitive loads of up to 0.2F.
| Attributes | RPMB12-3.0 |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 36 |
| Isolation | Non-Isolated |
| Vin (V) | 12.8 - 36 |
| Main Vout (V) | 9 to 24 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 3000 |
| Mounting Type | SMD (pinless) |
| Package Style | 25 pad LGA |
| Length (mm) | 12.19 |
| Width (mm) | 12.19 |
| Height (mm) | 3.75 |
| Certifications | EN 55032 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 100 |
| Current (A) | 3 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 9-24 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Tape Width (mm) | 24 |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPMB-3.0.pdf | Datasheet | |
| RPMB-3.0.step | 2D/3D | Nov 25, 2019 |
| Title | Type | Date |
|---|---|---|
| RECOM Helps EV Design Manager Solve Integration and Scalability Challenges | Case Study | Jan 30, 2024 |
| 3D Power Packaging for Green Energy | Blog Article | Jul 26, 2023 |
| 3D Power Packaging (3DPP®) Advancements | Blog Article | Feb 22, 2023 |
| Introducing RECOM 3D Power Packaging® (3DPP) | Blog Article | Feb 26, 2021 |
| Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 |
| Non-isolated DC/DC range in SMD LGA footprint now includes inputs up to 36V | Official Press Release | Feb 19, 2020 |
| Challenges in the Design of Higher Voltage DC/DC Switching Regulators | Whitepaper | Feb 5, 2019 |
| Title | Type | Date |
|---|---|---|
| RxxCTxxS Series DC/DC Converter | Datasheet Preview - DigiKey | Video | Dec 14, 2020 |
| Increase your power density with 3D Power Packaging® | Youtube Video | Nov 17, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPMB12-3.0-EVM-1
| RPMB12-3.0 Evaluation Module |