3D Power Packaging for Renewable Energy Applications

A hand presents a green leaf and symbols for sustainability
Improvements in power semiconductors are helping to support the transition to renewable energy, however many renewable energy applications require DC/DC converters in a small form factor. RECOM’s Three-dimensional power packaging technology maximizes performance while accommodating small form requirements.

High-Efficiency DC/DC Converters for Renewable Energy Applications

Blue board with five 3D power modules from RECOM
Fig. 1: RECOM’s DC/DC converters use 3DPP technology for an ultra-compact power solution
Power semiconductors are vital components of electronic systems, from smartphones to automobiles, and advances in power semiconductor technology support the transition toward greater use of renewable energy.

Newer, more sophisticated DC/DC converter designs are helping reduce energy consumption through increased power conversion efficiency. The best DC/DC converters have conversion efficiencies greater than 95%, leveraging design innovations and access to new materials such as silicon carbide (SiC) and gallium nitride (GaN). Power electronics designers have noted that the number of power semiconductors used in the global renewable energy market is expected to grow at a compound annual growth rate (CAGR) of 8–10% through 2027.

Efficiency is one piece of the puzzle; improved power density is another because it allows designers to fit more power into the same volume. A new application can provide more functionality in the same space as its predecessor or equivalent functionality in a smaller space. This is particularly important as many applications für renewable energy replace mechanical devices with electronic counterparts. For example, electric vehicles (EVs) replace belt-driven mechanical HVAC units and power steering pumps with electronic versions that must still fit into the limited space under the hood. Additionally, reduced size leads to lower weight, which increases vehicle range.

What is Three-Dimensional Power Packaging (3DPP)?

Cross-sectional diagram of a semiconductor package
Fig. 2: 3DPP technology uses numerous advanced manufacturing processes for size reduction
Maximizing system performance includes optimizing the power subsystem, which consists of power supplies, power conversion devices, filters, protection devices, and interconnects such as connectors, wires, cables, and circuit board traces.

Key metrics include size, weight, and power (SWaP) or SWaP-C when cost is included. Three-dimensional power packaging (3DPP) is an advanced packaging technique that enables high-density integration while optimizing SWaP-C. 3DPP employs advanced assembly processes to achieve maximum power density with a minimal footprint. When applied to surface-mount DC/DC converters, 3DPP allows for best-in-class performance while maintaining small footprints. This results in power products that are smaller than conventional power conversion modules while remaining highly efficient without increasing footprint cost.

3DPP eliminates the need for an internal printed circuit board (PCB) by directly mounting components onto a lead frame, significantly reducing module space requirements. This enables streamlined PCB profiles with integrated power conversion—eliminating the need for a custom converter design.

Numerous manufacturing advancements contributed to 3DPP technology, including:
  • Embedded passive and active components
  • Flip-chip technology
  • Reduction of inductive and capacitive parasitics from internal package interconnects
  • Planar magnetics, such as inductors and transformers, for compact, controlled, and repeatable power designs

The RPX-1.0 DC/DC Converter: A Compact Power Solution

Devices utilizing 3DPP technology are available in multiple package types, including:
  • Land grid array (LGA)
  • Gull-wing
  • Quad-flat no-leads (QFN)
  • Blocks-and-pillars
  • Solder balls

These packages are ideal for space-constrained applications.

RECOM’s RPX-1.0 highlights the benefits of 3DPP packaging. This non-isolated buck regulator power module integrates an inductor into a thermally enhanced QFN package. The RPX-1.0 measures 3mm × 5mm × 1.6mm, making it comparable in size to an integrated circuit (IC).

Key specifications include:
  • Input voltage range: 4-36VDC (supports 5V, 12V, or 24V supply voltages)
  • Output voltage: Adjustable from 0.8VDC to 30VDC (set via resistors)
  • Output current: Up to 1A
  • Integrated protection: Short circuit, overcurrent, and over-temperature

High-Density Power Modules: RPMB/RPMH Series

RECOM’s RPMB/RPMH series is a 30W family of non-isolated power modules in a 25-pad LGA package measuring 11.7mm × 12.19mm × 3.75mm. The power density is achieved using 3DPP technology and a multilayer PCB with plugged and blind vias for thermal conductivity and efficient space utilization. Six-sided metallic shielding ensures low EMI.

3DPP for Isolated DC/DC Converters

3DPP technology also supports isolated topologies. The RxxCTxxS series offers cost-effective, low-profile, 500mW SMD isolated DC/DC converters for applications such as:
  • PV-powered sensor installations
  • Medical devices
  • Communication nodes requiring robust isolation

The R05CT05S is a single 5V input solution with a user-definable regulated 3.3V or 5V output.
Additional features include:
  • No minimum load requirement
  • 5kVAC isolation (per-minute rating)
  • 2MOPP rating for medical applications

Conclusion

Many renewable energy applications require DC/DC converters with efficient operation in compact designs. RECOM’s 3DPP technology is integrated into isolated and non-isolated converters, offering high power density in small form factors.
Applications
  Series
1 RECOM | RPMB-2.0 Series | DC/DC, SMD (pinless), Single Output
Focus
  • 36V 2A SMD Power Module
  • High power density in 12.2x12.2x3.75mm case
  • -40°C to +100°C with derating, convection cooled
  • Efficiency up to 94%
2 RECOM | RPMB-3.0 Series | DC/DC, SMD (pinless), Single Output
Focus
  • 36V 3A SMD Power Module
  • High power density in 12.2x12.2x3.75mm case
  • -40°C to +100°C with derating, convection cooled
  • Efficiency up to 94%
3 RECOM | RPMH-0.5 Series | DC/DC, SMD (pinless), Single Output
Focus
  • Wide Vin 4.3 to 65VDC
  • High power density (LxWxH = 12.19x12.19x3.75)
  • Wide operating temperature -40°C to +95°C at full load
  • Efficiency up to 89%, no need for heatsinks
4 RECOM | RPMH-1.5 Series | DC/DC, SMD (pinless), Single Output
Focus
  • Wide Vin 5 to 60VDC
  • High power density (LxWxH = 12.19x12.19x3.75)
  • Wide operating temperature -40°C to 100°C at full load
  • Efficiency up to 97%, no need for heatsinks
5 RECOM | RPX-1.0 Series | DC/DC, SMD (pinless), 5W, Single Output
Focus
  • Buck regulator power module with integrated shielded inductor
  • 36VDC input voltage, 1A output current
  • SCP, OCP, OTP, and UVLO protection
  • 3.0 x 5.0mm low profile QFN package
6 RECOM | RxxCTxxS Series | DC/DC, SMD, 0.5W, Single Output
Focus
  • Compact 10.3x7.5mm SMD package
  • 5kVAC reinforced isolation
  • 5V or 3.3V post-regulated, selectable outputs
  • Low EMI emissions