The RPMGH-40 series is a non-isolated 40A DC/DC converter in a half-brick package. The high efficiency and thermal design of the product mean that minimal derating is required, even at high temperatures. The device is exceptionally suited for 24V, 28V, and 48V power rails as a point of load solution in a distributed power architecture. Trimmable output, remote sense, and remote control features as well as undervoltage lockout, overload, over-temperature, and short circuit protections are standard.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPMGH12-40
Focus
New
| 18.0 - 75.0 | 8 to 24 | Open Frame Half Brick | 40.0 |
| |||||||
2 |
RPMGH5.0-40
Focus
New
| 18.0 - 75.0 | 3.3 to 8 | Open Frame Half Brick | 40.0 |
|
Attributes | RPMGH-40 |
---|---|
AC/DC or DC/DC | DC/DC |
Isolation | Non-Isolated |
Vin (V) | 18.0 - 75.0 |
Nr. of Outputs | Single |
Iout 1 (mA) | 40000.0 |
Mounting Type | PCB Mounting Pins |
Package Style | Open Frame Half Brick |
Length (mm) | 57.9 |
Width (mm) | 61.0 |
Height (mm) | 15.0 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 120.0 |
Current (A) | 40.0 |
Protections | OCP, OTP, SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tray |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RPMGH12-40
Focus
New
| 480.0 | 12.0 | 18.0 - 75.0 | PCB Mounting Pins |
| |||
2 |
RPMGH5.0-40
Focus
New
| 200.0 | 5.0 | 18.0 - 75.0 | PCB Mounting Pins |
|
Title | Type | Date |
---|---|---|
RPMGH-40.pdf | Datasheet | |
RPMGH-40_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
RPMGH-40_ParallelOperation.pdf | Dec 12, 2024 |
Title | Type | Date |
---|---|---|
Half and Eighth Brick Non-Isolated DC/DCs Operate to 120°C | Official Press Release | Jul 3, 2024 |