A compact universal input 6W constant current switching power module suitable for driving up to 12 high power LEDs.The output (dual constant voltage / constant current mode) current limit is fixed at 350mA, 500mA or 700mA. At lower output currents, the output is constant voltage.
Part Number | Power (W) | Output Voltage Range (V) | Mounting Type | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RACD06-350
NRND
| 6.0 | 3.0 - 22.0 | Screw Terminal |
| |||||||
2 |
RACD06-500
NRND
| 6.0 | 3.0 - 12.0 | Screw Terminal |
| |||||||
3 |
RACD06-700
NRND
| 6.0 | 3.0 - 8.4 | Screw Terminal |
|
Attributes | RACD06 |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 6.0 |
Isolation | Isolated |
Vin (V) | 90.0 - 264.0 |
Nr. of Outputs | Single |
Isolation (kV) | 3.75 |
Mounting Type | Screw Terminal |
Package Style | Standard |
Length (mm) | 68.0 |
Width (mm) | 35.0 |
Height (mm) | 21.0 |
Certifications | CB, CE, EN 61347-1, ENEC, PSE, UL 8750 |
MIN Operating Temp (°C) | -20.0 |
Protections | OLP, OTP, SCP |
Directives | REACH, RoHS 2 (6/6), WEEE |
Packaging Type | Cardboard Box |
Operating Modes | CC, CV |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RACD06-350
NRND
| 6.0 | 24.0 | 90.0 - 264.0 | Screw Terminal |
| |||
2 |
RACD06-500
NRND
| 6.0 | 90.0 - 264.0 | Screw Terminal |
| ||||
3 |
RACD06-700
NRND
| 6.0 | 12.0 | 90.0 - 264.0 | Screw Terminal |
|
Title | Type | Date |
---|---|---|
RACD06.pdf | Datasheet | |
RACD06_installation_guide.pdf | Installation | Mar 11, 2016 |