The RPA40-FR series wide range input DC/DC converters have been especially designed for railway applications and are EN45545-2, EN50155, and UL/EN/IEC 62368-1 certified. With an input voltage range from 36 to 110VDC and a reinforced isolation barrier rated up to 3kVAC/1min, these high power density converters in a 2“ x 1“ case are particularly suited for rolling stock rail applications. Despite their small size, the RPA40-FR converters are fully specified devices with output currents up to 8 amps, up to 90% typical efficiency, no minimum load, UVLO, tight regulation, and low ripple/noise figures. The trimmable outputs are also fully protected against over temperature, short circuits, overcurrent, and overvoltage.
| Attributes | RPA40-1105.1SFR |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 40 |
| Isolation | Isolated |
| Vin (V) | 36 - 160 |
| Main Vout (V) | 4.49 to 5.51 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 8000 |
| Isolation (kV) | 3 |
| Mounting Type | THT |
| Package Style | 2"x1" |
| Length (mm) | 56.4 |
| Width (mm) | 36.83 |
| Height (mm) | 15 |
| Certifications | CE, EN 50155, EN 55032, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 105 |
| Protections | OLP, OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Control Pin Function | Positive |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPA40-FR.pdf | Datasheet | |
| RPA40-FR.STEP | 2D/3D | Oct 14, 2022 |
| Title | Type | Date |
|---|---|---|
| 40W Board-mount DC/DCs for Railway Applications | Official Press Release | Apr 12, 2023 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
R-REF04-RIA12-1
| R-REF04-RIA12-1 Reference Design | |
| 2 |
|
R-REF04-RIA12-2
| R-REF04-RIA12-2 Reference Design | |
| 3 |
|
RSP150-168
| 150W 168V Clamping Surge Protector |