The RSPxxx-168 is a surge protector module designed to protect DC/DC converters from railway over-voltage transients up to 385VDC.
The output voltage tracks the input voltage in the range of 40-165VDC, thereafter the output voltage is clamped to 168VDC.
The RSP20-168 is a DIP24 module that can be simply inserted in series with the input of the RP08-110xxSAW, RP08-110xxDAW, RP20-110xxSFR and RP20-110xxDFR converter families to make them compliant to both RIA12 and NF F 01-510 surge immunity specifications.
The RSP150-168 is a board-mount module that can be simply inserted in series with the input of the RP40-110xxSFR, RP75H-110xxSRW, RP90Q-110xxSRW, RPA100H-110xxSRUW, RPA120H-110xxSRW and RP120Q-110xxSRW converter families to make them compliant to both RIA12 and NF F 01-510 surge immunity specifications.
The RSP300-168 is a board-mount module that can be simply inserted in series with the input of the RP180H-110xxSRW, RPA200H-110xxSRUW and RP240H-110xxSRW converter families to make them compliant to both RIA12 and NF F 01-510 surge immunity specifications.
Attributes | RSP150-168 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 150 |
Vin (V) | 40 - 160 |
Main Vout (V) | 168 |
Mounting Type | THT |
Package Style | 1.6"x1" |
Length (mm) | 40.6 |
Width (mm) | 25.4 |
Height (mm) | 10.2 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 80 |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Title | Type | Date |
---|---|---|
RSPxxx-168.pdf | Datasheet | |
RSP150-168.step | 2D/3D | Jul 25, 2019 |
Title | Type | Date |
---|---|---|
Operational Reliability: A Key Metric for Industrial Power Supplies | Blog Article | Oct 4, 2024 |
More Power For Rail Computing / On-Board Computer For Transportation | Case Study | Dec 22, 2022 |
Railway Power Supplies | May 22, 2019 | |
385VDC Surge Protectors for Railway Converters | Official Press Release | Jun 8, 2018 |
Part Number | Description | |||
---|---|---|---|---|
1 |
RP40Q-11005SRUWB/N
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
2 |
RP40Q-11005SRUWB/N-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
3 |
RP40Q-11005SRUWB/P
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
4 |
RP40Q-11005SRUWB/P-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
5 |
RP40Q-11012SRUWB/N
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
6 |
RP40Q-11012SRUWB/N-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
7 |
RP40Q-11012SRUWB/P
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
8 |
RP40Q-11012SRUWB/P-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
9 |
RP40Q-11015SRUWB/N
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
10 |
RP40Q-11015SRUWB/N-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
11 |
RP40Q-11015SRUWB/P
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
12 |
RP40Q-11015SRUWB/P-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
13 |
RP40Q-11024SRUWB/N
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
14 |
RP40Q-11024SRUWB/N-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
15 |
RP40Q-11024SRUWB/P
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
16 |
RP40Q-11024SRUWB/P-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
17 |
RP40Q-11048SRUWB/N
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
18 |
RP40Q-11048SRUWB/N-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
19 |
RP40Q-11048SRUWB/P
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
20 |
RP40Q-11048SRUWB/P-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
21 |
RPA40-11005SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
22 |
RPA40-11012DFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
23 |
RPA40-11012SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
24 |
RPA40-11015DFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
25 |
RPA40-11015SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
26 |
RPA40-11024SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
27 |
RPA40-1105.1SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
28 |
RP60Q-11005SRUWB/N
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
29 |
RP60Q-11005SRUWB/N-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
30 |
RP60Q-11005SRUWB/P
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
31 |
RP60Q-11005SRUWB/P-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
32 |
RP60Q-11012SRUWB/N
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
33 |
RP60Q-11012SRUWB/N-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
34 |
RP60Q-11012SRUWB/P
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
35 |
RP60Q-11012SRUWB/P-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
36 |
RP60Q-11015SRUWB/N
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
37 |
RP60Q-11015SRUWB/N-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
38 |
RP60Q-11015SRUWB/P
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
39 |
RP60Q-11015SRUWB/P-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
40 |
RP60Q-11024SRUWB/N
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
41 |
RP60Q-11024SRUWB/N-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
42 |
RP60Q-11024SRUWB/P
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
43 |
RP60Q-11024SRUWB/P-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
44 |
RP60Q-11048SRUWB/N
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
45 |
RP60Q-11048SRUWB/N-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
46 |
RP60Q-11048SRUWB/P
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
47 |
RP60Q-11048SRUWB/P-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
48 |
RP40-11005SFR/N
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
49 |
RP40-11005SFR/N-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
50 |
RP40-11005SFR/P
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
51 |
RP40-11005SFR/P-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
52 |
RP40-11012DFR/N
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
53 |
RP40-11012DFR/N-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
54 |
RP40-11012DFR/P
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
55 |
RP40-11012DFR/P-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
56 |
RP40-11012SFR/N
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
57 |
RP40-11012SFR/N-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
58 |
RP40-11012SFR/P
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
59 |
RP40-11012SFR/P-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
60 |
RP40-11015DFR/N
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
61 |
RP40-11015DFR/N-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
62 |
RP40-11015DFR/P
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
63 |
RP40-11015DFR/P-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
64 |
RP40-11015SFR/N
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
65 |
RP40-11015SFR/N-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
66 |
RP40-11015SFR/P
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
67 |
RP40-11015SFR/P-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
68 |
RP40-11024DFR/N
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
69 |
RP40-11024DFR/N-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
70 |
RP40-11024DFR/P
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
71 |
RP40-11024DFR/P-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
72 |
RP40-11024SFR/N
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
73 |
RP40-11024SFR/N-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
74 |
RP40-11024SFR/P
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
75 |
RP40-11024SFR/P-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
76 |
RP40-1103.3SFR/N
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
77 |
RP40-1103.3SFR/N-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
78 |
RP40-1103.3SFR/P
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
79 |
RP40-1103.3SFR/P-HC
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg 4:1 | ||
80 |
RP40Q-11005SRUW/N
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
81 |
RP40Q-11005SRUW/N-HC
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
82 |
RP40Q-11005SRUW/P
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
83 |
RP40Q-11005SRUW/P-HC
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
84 |
RP40Q-11012SRUW/N
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
85 |
RP40Q-11012SRUW/N-HC
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
86 |
RP40Q-11012SRUW/P
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
87 |
RP40Q-11012SRUW/P-HC
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
88 |
RP40Q-11015SRUW/N
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
89 |
RP40Q-11015SRUW/N-HC
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
90 |
RP40Q-11015SRUW/P
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
91 |
RP40Q-11015SRUW/P-HC
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
92 |
RP40Q-11024SRUW/N
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
93 |
RP40Q-11024SRUW/N-HC
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
94 |
RP40Q-11024SRUW/P
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
95 |
RP40Q-11024SRUW/P-HC
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
96 |
RP40Q-11048SRUW/N
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
97 |
RP40Q-11048SRUW/N-HC
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
98 |
RP40Q-11048SRUW/P
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
99 |
RP40Q-11048SRUW/P-HC
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
100 |
RP60Q-11005SRUW/N
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
101 |
RP60Q-11005SRUW/N-HC
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
102 |
RP60Q-11005SRUW/P
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
103 |
RP60Q-11005SRUW/P-HC
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
104 |
RP60Q-11012SRUW/N
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
105 |
RP60Q-11012SRUW/N-HC
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
106 |
RP60Q-11012SRUW/P
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
107 |
RP60Q-11012SRUW/P-HC
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
108 |
RP60Q-11015SRUW/N
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
109 |
RP60Q-11015SRUW/N-HC
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
110 |
RP60Q-11015SRUW/P
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
111 |
RP60Q-11015SRUW/P-HC
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
112 |
RP60Q-11024SRUW/N
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
113 |
RP60Q-11024SRUW/N-HC
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
114 |
RP60Q-11024SRUW/P
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
115 |
RP60Q-11024SRUW/P-HC
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
116 |
RP60Q-11048SRUW/N
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
117 |
RP60Q-11048SRUW/N-HC
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
118 |
RP60Q-11048SRUW/P
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
119 |
RP60Q-11048SRUW/P-HC
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
120 |
RP75H-11005SRW/N
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
121 |
RP75H-11005SRW/N-HC
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
122 |
RP75H-11005SRW/P
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
123 |
RP75H-11005SRW/P-HC
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
124 |
RP75H-11012SRW/N
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
125 |
RP75H-11012SRW/N-HC
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
126 |
RP75H-11012SRW/P
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
127 |
RP75H-11012SRW/P-HC
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
128 |
RP75H-11015SRW/N
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
129 |
RP75H-11015SRW/N-HC
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
130 |
RP75H-11015SRW/P
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
131 |
RP75H-11015SRW/P-HC
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
132 |
RP75H-11024SRW/N
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
133 |
RP75H-11024SRW/N-HC
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
134 |
RP75H-11024SRW/P
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
135 |
RP75H-11024SRW/P-HC
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
136 |
RP75H-11048SRW/N
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
137 |
RP75H-11048SRW/N-HC
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
138 |
RP75H-11048SRW/P
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
139 |
RP75H-11048SRW/P-HC
| 75W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
140 |
RP90Q-11015SRW/N
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
141 |
RP90Q-11015SRW/N-HC
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
142 |
RP90Q-11015SRW/P
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
143 |
RP90Q-11015SRW/P-HC
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
144 |
RP90Q-11012SRW/N
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
145 |
RP90Q-11012SRW/N-HC
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
146 |
RP90Q-11012SRW/P
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
147 |
RP90Q-11012SRW/P-HC
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
148 |
RP90Q-11024SRW/N
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
149 |
RP90Q-11024SRW/N-HC
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
150 |
RP90Q-11024SRW/P
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
151 |
RP90Q-11024SRW/P-HC
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
152 |
RP90Q-11005SRW/N
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
153 |
RP90Q-11005SRW/N-HC
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
154 |
RP90Q-11005SRW/P
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
155 |
RP90Q-11005SRW/P-HC
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
156 |
RP90Q-11048SRW/N
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
157 |
RP90Q-11048SRW/N-HC
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
158 |
RP90Q-11048SRW/P
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
159 |
RP90Q-11048SRW/P-HC
| 90W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 4:1 | ||
160 |
RP100H-11005SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
161 |
RP100H-11005SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
162 |
RP100H-11005SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
163 |
RP100H-11005SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
164 |
RP100H-11015SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
165 |
RP100H-11015SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
166 |
RP100H-11015SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
167 |
RP100H-11015SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
168 |
RP100H-11012SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
169 |
RP100H-11012SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
170 |
RP100H-11012SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
171 |
RP100H-11012SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
172 |
RP100H-11024SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
173 |
RP100H-11024SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
174 |
RP100H-11024SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
175 |
RP100H-11024SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
176 |
RP100H-11048SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
177 |
RP100H-11048SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
178 |
RP100H-11048SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
179 |
RP100H-11048SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
180 |
RP120Q-11005SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
181 |
RP120Q-11005SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
182 |
RP120Q-11005SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
183 |
RP120Q-11005SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
184 |
RP120Q-11015SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
185 |
RP120Q-11015SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
186 |
RP120Q-11015SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
187 |
RP120Q-11015SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
188 |
RP120Q-11048SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
189 |
RP120Q-11048SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
190 |
RP120Q-11048SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
191 |
RP120Q-11048SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
192 |
RP120Q-11012SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
193 |
RP120Q-11012SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
194 |
RP120Q-11012SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
195 |
RP120Q-11012SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
196 |
RP120Q-11024SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
197 |
RP120Q-11024SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
198 |
RP120Q-11024SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
199 |
RP120Q-11024SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 |