The multi-purpose, industrial + household + medical grade AC/DC converter series RACM60-K/OF delivers 60 Watts of output power from -40°C to +55°C with natural air convection only, and up to +85°C with derating or forced cooling. With a clear focus on extended thermal performance for systems where space is limited, these 2” x 3” compact modules are designed to gain highest overall efficiency levels over the full output load range from universal AC inputs. The RACM60-K/OF has ANSI/AAMI/IEC 60601-1 medical safety and EN 60601-1-2 medical EMC certifications and offers 4kVAC/1 min isolation, 2MOPP and designed to meet B and BF requirements. It is additionally certified to IEC/EN62368-1(CB Report) and IEC61558-1/-2-16 for industrial applications and IEC/EN60335-1 for household appliances. The robust built-in Class B EMC filter has sufficient margin to allow both Installation Class II or Class I PELV with grounded output. A range of mechanical fixing options makes the RACM60 suitable for many different mounting conditions: the standard chassis mount part mates with Molex connectors and the /PCB option permits direct installation in printed circuit boards. Additionally, a 2” x 4” footprint for backwards-compatibility with legacy designs is available on request.
| Attributes | RACM60-12SK/277/OF-T | 
|---|---|
| AC/DC or DC/DC | AC/DC | 
| Power (W) | 60 | 
| Isolation | Isolated | 
| Vin (V) | 80 - 305 | 
| Main Vout (V) | 12 | 
| Nr. of Outputs | Single | 
| Iout 1 (mA) | 5000 | 
| Isolation (kV) | 4.2 | 
| Mounting Type | Connector | 
| Package Style | Open Frame 2"x3" | 
| Length (mm) | 76.2 | 
| Width (mm) | 50.8 | 
| Height (mm) | 32 | 
| Certifications | CB, CE, EN 55032, EN 60335-1, EN 60601-1-2, EN 62368-1, UL 60601-1 | 
| MIN Operating Temp (°C) | -40 | 
| MAX Operating Temp (°C) | 50 | 
| Protections | OCP, OVP, SCP | 
| Directives | REACH, RoHS 2+ (10/10) | 
| Packaging Type | Tray | 
| Warranty | 3 Years | 
| Regulation | Regulated | 
| Title | Type | Date | 
|---|---|---|
| RACM60-K.pdf | Datasheet | |
| RACM60-K_277_OF_installation_guide.pdf | Installation | Mar 7, 2022 | 
| RACM60-5,12,15SK_277_OF.stp | 2D/3D | Jul 2, 2021 | 
| Title | Type | Date | 
|---|---|---|
| Compact AC/DCs feature 40W to 1200W rating | Landingpage | |
| Overvoltage Categories in Power Supply Systems | Blog Article | May 21, 2021 | 
| RACM60-K | Podcast | Jul 20, 2020 | 
| Inrush Current – A Guide to the Essentials | Blog Article | Jun 17, 2020 | 
| Open Frame AC/DCs feature High Efficiency | Official Press Release | Jun 3, 2020 | 
| Medical-Grade AC/DC Converters - RACM Series | Podcast | Apr 3, 2020 | 
| Title | Type | Date | 
|---|---|---|
| RECOM Power RACM60-K/OF 60W Open-Frame AC/DC Converters — New Product Brief | Mouser Electronics | Youtube Video | Oct 14, 2020 |