The RACM18-ER/W series comprises highly reliable power conversion modules in a potted IP68 certified, waterproof encapsulation to fit into flush mount wall installations. All versions are covered by multiple certifications for household, medical and ITE safety standards as well. With a certified operation up to 5000m altitude and a temperature range from -20°C up to +80°C the modules are designed to power sanitary, healthcare, smart building, automation and household applications. Without the need for any external components they are ready to connect and forget.
| Attributes | RACM18-05SER/W |
|---|---|
| AC/DC or DC/DC | AC/DC |
| Power (W) | 18 |
| Isolation | Isolated |
| Vin (V) | 90 - 264 |
| Main Vout (V) | 5 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 2500 |
| Isolation (kV) | 4.6 |
| Mounting Type | Wired |
| Package Style | Potted (IP68) |
| Length (mm) | 53 |
| Width (mm) | 51 |
| Height (mm) | 24.5 |
| Certifications | CB, CE, EN 55022, EN 55024, EN 60335-1, EN 60601-1, EN 60601-1-2, EN 60950-1, IEC 60950-1, UL 60601-1, UL 60950-1 |
| MIN Operating Temp (°C) | -20 |
| MAX Operating Temp (°C) | 50 |
| Protections | OCP, OTP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACM18-ER_W.pdf | Datasheet | |
| RACM18-SER_W.STEP | 2D/3D | Aug 28, 2019 |
| RACM18-ER_W_installation_guide.pdf | Installation | Jun 8, 2018 |
| Title | Type | Date |
|---|---|---|
| Medical-Grade AC/DC Converters – RACM Series | Podcast | Apr 3, 2020 |
| Medical Power Supplies | Aug 22, 2019 | |
| Board Mount AC-DC Converter Design Challenges | Blog Article | May 29, 2019 |
| Miniature Power Supplies for Smart Homes & Smart Offices | Nov 15, 2018 | |
| 18W and 30W AC/DCs fit into Flush Mount Wall Installations | Official Press Release | Jan 15, 2018 |
| Title | Type | Date |
|---|---|---|
| RECOM Medical: High-grade DC/DC converters and compact AC/DC power supplies | Youtube Video | Nov 20, 2018 |
| RAC: Low Cost Miniature AC/DC Power Supplies | Youtube Video | Nov 7, 2018 |