Jan 15, 2018
RECOMs RACM18/W and RACM30/W AC/DC converters were developed for household, medical and ITE applications, which are in need of ruggedized, fully certified AC/DC modules for off board installations. The robust electronic circuitry and IP68 waterproof encapsulation withstand harsh operating conditions and make them highly reliable. Their compact round shape design allows them to be perfectly fitted into flush mount wall installations and they come equipped with the latest household, medical and ITE certifications.
The RACM18-ER/W and RACM30-ER/W series are reliable and highly efficient power conversion modules, which were designed for BF-rated medical, household and industrial applications, such as smart building, 2xMOPP medical healthcare, sanitary, and automation appliances, being able to operate up to 5000m altitude and temperature ranges from -20°C up to +80°C. The series are covered by the latest EN60335 household standards, as well as the IEC/EN60601 medical and the IEC/EN60950 ITE standards. These complete modules include dual fusing and surge protection and do not need any external components, as they pass Class B with at least 6dB below the limits. The CE-marked standard versions have 14 and 19cm long wires for input and output connections which can easily be adapted to customer demand and they come with a three-year warranty. Samples are available from all authorized distributors.