Output extension for IoT and Smart Home AC/DC Converters

Output extension for IoT and Smart Home AC/DC Converters News Image
RECOM extends the output options for its latest 15W and 20W AC/DC power supplies. The complete range of single output (5 - 48VDC), dual output options (12 and 15VDC) in both pinned and wired versions is now available.

The RAC15-K and RAC20-K series are designed for low power IoT and household applications. These AC/DC modules have ultra-low energy losses especially in light load conditions and minimal standby power consumption. Based on the footprint of the compact RAC10-K modules, these new modules feature high-efficiency over a wide load range. This makes them ideal for the always-on and standby mode operations needed for IoT and smart home devices. 20W of power in a modular 2”x1” case size are made possible due to the latest developments of integrated power; allowing a next level of efficiency to be reached. Both the RAC15-K and RAC20-K are able to operate within a temperature range of -40°C to +85°C and have a universal mains input range of 85VAC up to 264VAC for worldwide use. They easily meet EMC class B with measurements far below the limits without the need for any external components and come with international safety certifications for industrial, AV and ITE, as well as household standards. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.
Applications
  Series
1 AC/DC, 20 W, THT RAC20-K Series
Focus
  • Wide input range 85-264VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Ultra-high efficiency over entire load range
  • Operating temperature range: -40°C to +85°C
2 AC/DC, 15 W, Single Output, THT RAC15-K Series
  • Wide input range 85-264VAC
  • Standby mode optimized PSU (ENER Lot 6)
  • Ultra-high efficiency over entire load range
  • Operating temperature range: -40°C to +85°C