Filtering power signals is critical
DC/DC power supply design can take many forms, ranging from a fully custom, discrete design that is integrated directly onto a PCB to a simple plug-and-play module that requires minimal engineering and design. In an ideal power supply design, the output power signal would have no variance in its frequency or magnitude and would have zero output signal noise. However, to achieve this near ‘perfect’ supply, ample amounts of filtering and voltage stabilization hardware would be required that would be size and cost prohibitive. Nevertheless, regardless of power supply methodology, some power filtering on both the input and output of the power supply can help guarantee that your entire device performs as expected under all operating conditions.
All isolated and unisolated DC/DC power supply modules have simple integrated filters that can combat some of the common signal variances and allow the module to perform its basic functions, but sometimes power supply designers need to add their own external filtering circuits. The ability for users to employ their own external filtering design gives them flexibility on how stringent or flexible they would like to be with their filtering which can significantly influence the size, price, and overall design of a product.
For example, some applications are very sensitive to conducted EMI which oftentimes runs rampant in industrial settings where electromechanical equipment is heavily utilized. Therefore, a designer that wants to employ such sensitive components in a noisy EMI environment will want to include extensive additional power input filtering to ensure the reliable operation of their device even when the supply is not clean or suffers brown-outs. On the other hand, there are other applications where the input is stable and low noise and the integrated input and output filters included in the power supply modules are more than sufficient, allowing the power supply designer to save both cost and board space.
All isolated and unisolated DC/DC power supply modules have simple integrated filters that can combat some of the common signal variances and allow the module to perform its basic functions, but sometimes power supply designers need to add their own external filtering circuits. The ability for users to employ their own external filtering design gives them flexibility on how stringent or flexible they would like to be with their filtering which can significantly influence the size, price, and overall design of a product.
For example, some applications are very sensitive to conducted EMI which oftentimes runs rampant in industrial settings where electromechanical equipment is heavily utilized. Therefore, a designer that wants to employ such sensitive components in a noisy EMI environment will want to include extensive additional power input filtering to ensure the reliable operation of their device even when the supply is not clean or suffers brown-outs. On the other hand, there are other applications where the input is stable and low noise and the integrated input and output filters included in the power supply modules are more than sufficient, allowing the power supply designer to save both cost and board space.