Small-Sized Isolation Transformer
Isolation Voltage: 1500VDC/1minute
SMD (Surface Mount Device) Mounting
Reflow Soldering Temperature: Peak Temperature ≤250°C (10s)
Recommended Reflow Soldering Times: No More Than 2 Times
Product Volume: 8.1mm x 6.8mm x 3.8mm (MAX)
| Part Number | Isolation (kV) | Mounting Type | Topology | Primary Inductance (µH) | WindingTurnsRatio | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RMR-007-A55S-R
Coming Soon
| 1.06 | SMD | Push-Pull | 82 | 1:1:1.14:1.14 |
|
| Attributes | RMR-007 |
|---|---|
| AC/DC,DC/DC,IC,Transformer | TRAFO |
| Isolation | Isolated |
| Vin (V) | 30 |
| Main Vout (V) | 30 |
| MAX Iout (mA) | 400 |
| Isolation (kV) | 1.06 |
| Mounting Type | SMD |
| Package Style | 8.1x6.8x3.8 |
| Length (mm) | 8.1 |
| Width (mm) | 6.8 |
| Height (mm) | 3.8 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Warranty | 1 Year |
| Config | 1 Primary CT 1 Secondary CT |
| Topology | Push-Pull |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 40 |
| Primary Winding | Single |
| Secondary Winding | Single |
| Primary Inductance (µH) | 82 |
| Volt µs Rating (V/µs) | 8.5 |
| MAX Primary DCR (mΩ) | 220 |
| MAX Secondary DCR (Ω) | 0.25 |
| WindingTurnsRatio | 1:1:1.14:1.14 |
| Center Tap | Yes |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RMR-007-A55S-R
Coming Soon
| 30 | 30 | SMD |
|
| Title | Type | Date |
|---|---|---|
| RMR-007.pdf | Datasheet |