RACM1200-V

RACM1200-V Podcast Image
Learn more about the RACM1200-V series. It offers 1000W in a fanless 9” x 3.8” x 1.5” enclosed package and is ideal for medical and industrial equipment, as well as robotics.

Applications
  Series
1 AC/DC, 1200.0 W, Single Output, Connector RACM1200-V Series
Focus
  • Up to 1000 Watt fan-less power / 1200W boost
  • Designed and manufactured in europe
  • Efficiency exceeding 90% from 15% load
  • Wide Operating temperature range -40…+80°C