RA3

Podcast about the RECOM RA3/SMD series
Learn all about the RA3 series developed for gate driver applications, with great efficiency, internationally certified and under 10pF isolation capacitance in a DIP16 SMD package.



Podcast Transcript

Jeff: Welcome to RECOM's Powerful Podcast, where we discuss new topics and products. I'm Jeff Deutschman, your product moderator. From a quarter watt up to 1,000 watts, whether the power is required for an industrial setting, a new IoT gadget, or a high-end medical-grade device, RECOM has you covered.
In this episode, we'll be discussing a brand-new power supply, the RA3 series. Peter, what type of converter is this?


Peter: Hello, Jeff. This is a 3W DC/DC power supply that is a perfect fit for gate driver applications.

Jeff: Excellent. And what separates this from our other gate driver power supplies?

Peter: There's a couple differences. The first being it is surface mount. Previously, we only offered through-hole solutions for gate drivers. The second difference is a slightly higher power of 3W.

Jeff: Gotcha. So, our other parts are 1 and 2W. Does the extra watt really make a big difference?

Peter: Yeah, it certainly can. We stay up to date with the biggest semiconductor contributors and design this around the latest silicon, SIC, and GAN technologies. Having extra power may also allow engineers more flexibility while designing their circuit.

Jeff: That's fantastic. I know gate drivers often come with unique output voltages. What voltages are we offering with the RA3?

Peter: Right again, Jeff. The RA3 has both single and dual output options. We offer 8 or 9V with the single output. The dual outputs are asymmetric and provide 7/-1, 15/-3, 15/-5, and 20/-5V options.

Jeff: Excellent. This 7/-1V is even new, so a ton of variety. What about the input voltages?

Peter: The customers have a couple options there as well. These come with the standard 5-, 12-, or 24V inputs.

Jeff: That's great. Besides these voltages, is there anything else that makes the RA3 ideal for gate driver applications?

Peter: Yeah. We should highlight both the isolation and the low isolation capacitance.

Jeff: Okay. Well, let's start with the isolation.

Peter: Sure thing. The isolation for this part is 5.2kV tested for one minute. This is important as these are driving high voltage FETs, which are often floated a few hundred volts above ground.

Jeff: All right. And what about that isolation capacitance?

Peter: It is 10pF or less, which is extremely low. Engineers who are designing with this technology are looking for low isolation capacitance. It means they're able to switch the FETs with less of a time delay.

Jeff: Well, that's definitely a good benefit. What about the certifications on the supply?

Peter: Yeah. We are certified to the basic industrial standards, which are UL and CSA, 62368-1, and even have a CB report for IC and EN, 62368-1.

Jeff: Very nice. Hey, let's wrap up talking about the mechanical specs. You mentioned earlier that this is a surface mount device. What type of surface mount package is the RA3?

Peter: We're looking at a 23.4 x 15mm footprint and an 8.5mm height. Additionally, this is a pin less SMD converter. Instead, it has standard electrical pads, which ease up assembly cost.

Jeff: Awesome. And what about the temperature rating?

Peter: Temperature is very strong for this part. It can output full load from -40°C up to 85°C, which covers your industrial temp range.

Jeff: This is definitely a winner. Thanks for the great info, Peter. Well, that wraps up another episode of RECOM's Powerful Podcast. Be sure to listen next time when we delve into the pros of another RECOM topic. As always, please contact your regional sales manager for any samples or pricing information. Our application engineers are always happy to assist you with any technical questions or requests. You can email them at techsupportamericas@recom-power.com. Until then, have a great day and always remember, RECOM powers your products!
Applications
  Series
1 DC/DC, 3 W, SMD (pinless) RA3 Series
Focus
  • 3W isolated DC/DC converter
  • High 5.2kVDC/1min isolation
  • Wide operating temperature range: -40°C to +85°C
  • Ideal for IGBT/Si/SiC/GaN gate drive power