2W and 3W AC/DCs are low cost

2W and 3W AC/DCs are low cost News Image
RECOM launches cost effective, high specification board-mount AC/DCs

RECOM is announcing the launch of two ranges of board-mount AC/DC converters, the RAC02E-K/277 and RAC03E-K/277, rated at 2W and 3W respectively. Inputs include nominals of 100VAC up to 277VAC for use in a wide variety of applications worldwide. Regulated outputs available include 3.3V, 5V, 12V, 15V and 24V with operation without derating up to 80°C (RAC02E-K/277) or 75°C (RAC03E-K/277). Isolation is 4kVAC with safety certification to industrial, domestic, household (RAC03E-K/277) and ITE standards while EMC compliance for both ranges is to EN55032 Class B with a wide margin. The parts meet ErP requirements with maximum 75mW no-load power consumption and because of their excellent light load efficiency, significant standby mode power can be delivered without exceeding 0.5W input.

The RAC02E-K/277 has a footprint of 33.7mm x 22.2mm and the RAC03E-K/277 is 37mm x 24mm, while both ranges have a low profile of just 15.4mm. Terminations are through-hole and pinout is industry-standard.

“These compact AC/DCs are very versatile with their wide AC input and temperature ranges” comments Michael Schrutka, AC/DC Productmanager of RECOM. “Their comprehensive safety certifications and low cost also make them ideal for applications ranging from automation control, industry 4.0 and IoT, to home automation”.
Applications
  Series
1 AC/DC, 2 W, Single Output, THT RAC02E-K/277 Series
Focus
  • 85 to 305VAC input voltage range
  • 4kVAC isolation strength
  • Operating temperature: -40°C to +90°C
  • Full load output power up to 80°C
2 AC/DC, 3 W, Single Output, THT RAC03E-K/277 Series
Focus
  • 85 to 305Vac input / OVC III
  • Full load output power up to 75°C
  • 15.4mm low profile
  • -40°C to 85°C operating temperature