The ROF-78K is a switching regulator with a wide input voltage range, high efficiency and a low profile, pin-less SMD package. Seven output voltages are available as standard: 3.3V, 5V, 6.5V, 9V, 12V, 15V or 24VDC with 500mA continuous output current rating over the full operating temperature range of -40°C to +95°C without derating. No minimum load is required. These modules can be SMD reflow soldered. The connection pads have corner half-vias to enable optical inspection of the joints after soldering.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
ROF-78K12-0.5SMD-R
Coming Soon
| 15 - 36 | 12 | Open Frame | 0.5 |
|
| |||||
| 2 |
|
ROF-78K15-0.5SMD-R
Coming Soon
| 18 - 36 | 15 | Open Frame | 0.5 |
|
| |||||
| 3 |
|
ROF-78K24-0.5SMD-R
Coming Soon
| 28 - 36 | 24 | Open Frame | 0.5 |
|
| |||||
| 4 |
|
ROF-78K3.3-0.5SMD-R
Coming Soon
| 4.5 - 36 | 3.3 | Open Frame | 0.5 |
|
| |||||
| 5 |
|
ROF-78K5.0-0.5SMD-R
Coming Soon
| 6.5 - 36 | 5 | Open Frame | 0.5 |
|
| |||||
| 6 |
|
ROF-78K6.5-0.5SMD-R
Coming Soon
| 8 - 36 | 6.5 | Open Frame | 0.5 |
|
| |||||
| 7 |
|
ROF-78K9.0-0.5SMD-R
Coming Soon
| 11 - 36 | 9 | Open Frame | 0.5 |
|
|
| Attributes | ROF-78K-0.5 |
|---|---|
| Product Category | DC/DC |
| Isolation | Non-Isolated |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 500 |
| Mounting Type | SMD (pinless) |
| Package Style | Open Frame |
| Length (mm) | 12.5 |
| Width (mm) | 13.5 |
| Height (mm) | 4.5 |
| Certifications | EN 55032 |
| MIN Operating Temp (°C) | -40 |
| Current (A) | 0.5 |
| Protections | OCP, SCP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Tape Width (mm) | 24 |
| Warranty | 3 Years |
| Regulation | Regulated |
| MIN Storage Temperature (°C) | -55 |
| MAX Storage Temperature (°C) | 125 |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
ROF-78K12-0.5SMD-R
Coming Soon
| 6 | 12 | 15 - 36 | SMD (pinless) |
| ||
| 2 |
|
ROF-78K15-0.5SMD-R
Coming Soon
| 7.5 | 15 | 18 - 36 | SMD (pinless) |
| ||
| 3 |
|
ROF-78K24-0.5SMD-R
Coming Soon
| 12 | 24 | 28 - 36 | SMD (pinless) |
| ||
| 4 |
|
ROF-78K3.3-0.5SMD-R
Coming Soon
| 1.65 | 3.3 | 4.5 - 36 | SMD (pinless) |
| ||
| 5 |
|
ROF-78K5.0-0.5SMD-R
Coming Soon
| 2.5 | 5 | 6.5 - 36 | SMD (pinless) |
| ||
| 6 |
|
ROF-78K6.5-0.5SMD-R
Coming Soon
| 3.25 | 6.5 | 8 - 36 | SMD (pinless) |
| ||
| 7 |
|
ROF-78K9.0-0.5SMD-R
Coming Soon
| 4.5 | 9 | 11 - 36 | SMD (pinless) |
|
| Title | Type | Date |
|---|---|---|
| ROF-78K-0.5.pdf | Datasheet |