The RBB10-2.0-EVM-1 evaluation board generates a regulated output voltage with a current up to 4A from an external DC supply which can be higher, lower or the same as the set output voltage. The output voltage is preset to 3.3V or 5V but can be adjusted between 1.0V and 5.5V using on-board resistors. All of the functions of the RBB10-2.0 regulator such as the different operating modes, output trim, enable and the sense input can be easily evaluated using the break out connectors.
| Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RBB10-2.0-EVM-1
| 2.3 - 5.5 | 1 to 5.5 | Open Frame | 4 |
|
| Attributes | RBB10-2.0-EVM-1 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 20 |
| Vin (V) | 2.3 - 5.5 |
| Main Vout (V) | 1 to 5.5 |
| MAX Iout (mA) | 4000 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 4000 |
| Package Style | Open Frame |
| Length (mm) | 90 |
| Width (mm) | 60 |
| Height (mm) | 26 |
| Current (A) | 4 |
| Trim Pin Output Voltage Adjustment | 1.0-5.5 |
| Control Pin Function | Enabled |
| Packaging Type | Single Box |
| Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RBB10-2.0-EVM-1
| 20 | 5 | 2.3 - 5.5 |
|
|
| Title | Type | Date |
|---|---|---|
| recom-gerber-files-rbb-evm.zip | Gerber File | |
| RBB10-2.0-EVM-1.pdf | Datasheet |
| Title | Type | Date |
|---|---|---|
| Evaluation Boards for Simple Testing of DOSA Converters | Official Press Release | Oct 29, 2018 |