The RK/H6 and RH/H6 series 1W DC/DC converters feature high 6.4kVDC isolation and an extended operating temperature range up to +90°C without derating, yet are lower cost than standard high isolation converters. They are suitable for demanding industrial and high isolation test and measurement applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RH-0505D/H6
| 1 | Isolated | 5 | ± 5 | SIP7 |
| |||||||
2 |
RH-0512D/H6
| 1 | Isolated | 5 | ± 12 | SIP7 |
| |||||||
3 |
RH-0515D/H6
| 1 | Isolated | 5 | ± 15 | SIP7 |
| |||||||
4 |
RH-053.3D/H6
| 1 | Isolated | 5 | ± 3.3 | SIP7 |
| |||||||
5 |
RH-1205D/H6
| 1 | Isolated | 12 | ± 5 | SIP7 |
| |||||||
6 |
RH-1212D/H6
| 1 | Isolated | 12 | ± 12 | SIP7 |
| |||||||
7 |
RH-1215D/H6
| 1 | Isolated | 12 | ± 15 | SIP7 |
| |||||||
8 |
RH-123.3D/H6
| 1 | Isolated | 12 | ± 3.3 | SIP7 |
| |||||||
9 |
RH-1505D/H6
| 1 | Isolated | 15 | ± 5 | SIP7 |
| |||||||
10 |
RH-1512D/H6
| 1 | Isolated | 15 | ± 12 | SIP7 |
| |||||||
11 |
RH-1515D/H6
| 1 | Isolated | 15 | ± 15 | SIP7 |
| |||||||
12 |
RH-153.3D/H6
| 1 | Isolated | 15 | ± 3.3 | SIP7 |
| |||||||
13 |
RH-2405D/H6
| 1 | Isolated | 24 | ± 5 | SIP7 |
| |||||||
14 |
RH-2412D/H6
| 1 | Isolated | 24 | ± 12 | SIP7 |
| |||||||
15 |
RH-2415D/H6
| 1 | Isolated | 24 | ± 15 | SIP7 |
| |||||||
16 |
RH-243.3D/H6
| 1 | Isolated | 24 | ± 3.3 | SIP7 |
|
Attributes | RH/H6 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 1 |
Isolation | Isolated |
Nr. of Outputs | Dual |
Isolation (kV) | 6.4 |
Mounting Type | THT |
Package Style | SIP7 |
Length (mm) | 19.65 |
Width (mm) | 7.05 |
Height (mm) | 10.2 |
Certifications | CB, EN 60950-1, EN 62368-1, IEC 60950-1, UL 60950-1, UL 62368-1 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 90 |
Protections | SCP |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RH-0505D/H6
| 1 | 5 | 5 | THT |
| |||
2 |
RH-0512D/H6
| 1 | 12 | 5 | THT |
| |||
3 |
RH-0515D/H6
| 1 | 15 | 5 | THT |
| |||
4 |
RH-053.3D/H6
| 1 | 3.3 | 5 | THT |
| |||
5 |
RH-1205D/H6
| 1 | 5 | 12 | THT |
| |||
6 |
RH-1212D/H6
| 1 | 12 | 12 | THT |
| |||
7 |
RH-1215D/H6
| 1 | 15 | 12 | THT |
| |||
8 |
RH-123.3D/H6
| 1 | 3.3 | 12 | THT |
| |||
9 |
RH-1505D/H6
| 1 | 5 | 15 | THT |
| |||
10 |
RH-1512D/H6
| 1 | 12 | 15 | THT |
| |||
11 |
RH-1515D/H6
| 1 | 15 | 15 | THT |
| |||
12 |
RH-153.3D/H6
| 1 | 3.3 | 15 | THT |
| |||
13 |
RH-2405D/H6
| 1 | 5 | 24 | THT |
| |||
14 |
RH-2412D/H6
| 1 | 12 | 24 | THT |
| |||
15 |
RH-2415D/H6
| 1 | 15 | 24 | THT |
| |||
16 |
RH-243.3D/H6
| 1 | 3.3 | 24 | THT |
|
Title | Type | Date |
---|---|---|
RK_H6_RH_H6.pdf | Datasheet |