The RP15-OFW series are SMD open frame ultraminiature power DC/DC converters in a case half the size of industry standard 15W converters. The converters use solder ball pins to enable SMD mounting and can be reflow soldered. Despite their small size, the RP15-OFW converters are fully specified devices with output currents up to 4 Amps, no minimum load, 2250VDC isolation and low ripple/noise figures. The outputs are also fully protected against short circuits, overcurrent and overvoltage. The RP15-0FW series will find many uses in telecommunications and other demanding applications where price, board space or board height is at a premium.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP15-2405SOFW
End Of Life
| 15 | Isolated | 9 - 36 | 5 | Open Frame |
| ||||||
| 2 |
|
RP15-2405SOFW/N
End Of Life
| 15 | Isolated | 9 - 36 | 4.5 to 5.5 | Open Frame |
| ||||||
| 3 |
|
RP15-2405SOFW/P
End Of Life
| 15 | Isolated | 9 - 36 | 4.5 to 5.5 | Open Frame |
| ||||||
| 4 |
|
RP15-2412SOFW
End Of Life
| 15 | Isolated | 9 - 36 | 12 | Open Frame |
| ||||||
| 5 |
|
RP15-2412SOFW/N
End Of Life
| 15 | Isolated | 9 - 36 | 10.8 to 13.2 | Open Frame |
| ||||||
| 6 |
|
RP15-2412SOFW/P
End Of Life
| 15 | Isolated | 9 - 36 | 10.8 to 13.2 | Open Frame |
| ||||||
| 7 |
|
RP15-2415SOFW
End Of Life
| 15 | Isolated | 9 - 36 | 15 | Open Frame |
| ||||||
| 8 |
|
RP15-2415SOFW/N
End Of Life
| 15 | Isolated | 9 - 36 | 13.5 to 16.5 | Open Frame |
| ||||||
| 9 |
|
RP15-2415SOFW/P
End Of Life
| 15 | Isolated | 9 - 36 | 13.5 to 16.5 | Open Frame |
| ||||||
| 10 |
|
RP15-243.3SOFW
End Of Life
| 15 | Isolated | 9 - 36 | 3.3 | Open Frame |
| ||||||
| 11 |
|
RP15-243.3SOFW/N
End Of Life
| 15 | Isolated | 9 - 36 | 2.97 to 3.63 | Open Frame |
| ||||||
| 12 |
|
RP15-243.3SOFW/P
End Of Life
| 15 | Isolated | 9 - 36 | 2.97 to 3.63 | Open Frame |
| ||||||
| 13 |
|
RP15-4805SOFW
End Of Life
| 15 | Isolated | 18 - 75 | 5 | Open Frame |
| ||||||
| 14 |
|
RP15-4805SOFW/N
End Of Life
| 15 | Isolated | 18 - 75 | 4.5 to 5.5 | Open Frame |
| ||||||
| 15 |
|
RP15-4805SOFW/P
End Of Life
| 15 | Isolated | 18 - 75 | 4.5 to 5.5 | Open Frame |
| ||||||
| 16 |
|
RP15-4812SOFW
End Of Life
| 15 | Isolated | 18 - 75 | 12 | Open Frame |
| ||||||
| 17 |
|
RP15-4812SOFW/N
End Of Life
| 15 | Isolated | 18 - 75 | 10.8 to 13.2 | Open Frame |
| ||||||
| 18 |
|
RP15-4812SOFW/P
End Of Life
| 15 | Isolated | 18 - 75 | 10.8 to 13.2 | Open Frame |
| ||||||
| 19 |
|
RP15-4815SOFW
End Of Life
| 15 | Isolated | 18 - 75 | 15 | Open Frame |
| ||||||
| 20 |
|
RP15-4815SOFW/N
End Of Life
| 15 | Isolated | 18 - 75 | 13.5 to 16.5 | Open Frame |
| ||||||
| 21 |
|
RP15-4815SOFW/P
End Of Life
| 15 | Isolated | 18 - 75 | 13.5 to 16.5 | Open Frame |
| ||||||
| 22 |
|
RP15-483.3SOFW
End Of Life
| 15 | Isolated | 18 - 75 | 3.3 | Open Frame |
| ||||||
| 23 |
|
RP15-483.3SOFW/N
End Of Life
| 15 | Isolated | 18 - 75 | 2.97 to 3.63 | Open Frame |
| ||||||
| 24 |
|
RP15-483.3SOFW/P
End Of Life
| 15 | Isolated | 18 - 75 | 2.97 to 3.63 | Open Frame |
|
| Attributes | RP15-OFW |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 15 |
| Isolation | Isolated |
| Nr. of Outputs | Single |
| Isolation (kV) | 2.25 |
| Mounting Type | SMD |
| Package Style | Open Frame |
| Length (mm) | 27.9 |
| Width (mm) | 23.9 |
| Height (mm) | 8.5 |
| Certifications | UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 70 |
| Protections | OLP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RP15-OFW.pdf | Datasheet |