The RP15-SOF series, are SMD open frame ultraminiature power DC/DC converters in a case half the size of industry standard 15W converters. The converters use solder ball pins to enable SMD mounting and can be reflow soldered. Despite their small size, these converters are fully specified devices with output currents up to 3.5 Amps, no minimum load, 2250VDC isolation and low ripple/noise figures. The outputs are also fully protected against short circuits, overcurrent and overvoltage. The RP15-SOF series will find many uses in telecommunications and other demanding applications where cost, board space or board height is at a premium.
| Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 |
|
RP15-2405SOF
End Of Life
| 15 | Isolated | 18 - 36 | 5 | Open Frame |
| ||||||
| 2 |
|
RP15-2405SOF/N
End Of Life
| 15 | Isolated | 18 - 36 | 4.5 to 5.5 | Open Frame |
| ||||||
| 3 |
|
RP15-2405SOF/P
End Of Life
| 15 | Isolated | 18 - 36 | 4.5 to 5.5 | Open Frame |
| ||||||
| 4 |
|
RP15-2412SOF
End Of Life
| 15 | Isolated | 18 - 36 | 12 | Open Frame |
| ||||||
| 5 |
|
RP15-2412SOF/N
End Of Life
| 15 | Isolated | 18 - 36 | 10.8 to 13.2 | Open Frame |
| ||||||
| 6 |
|
RP15-2412SOF/P
End Of Life
| 15 | Isolated | 18 - 36 | 10.8 to 13.2 | Open Frame |
| ||||||
| 7 |
|
RP15-2415SOF
End Of Life
| 15 | Isolated | 18 - 36 | 15 | Open Frame |
| ||||||
| 8 |
|
RP15-2415SOF/N
End Of Life
| 15 | Isolated | 18 - 36 | 13.5 to 16.5 | Open Frame |
| ||||||
| 9 |
|
RP15-2415SOF/P
End Of Life
| 15 | Isolated | 18 - 36 | 13.5 to 16.5 | Open Frame |
| ||||||
| 10 |
|
RP15-243.3SOF
End Of Life
| 15 | Isolated | 18 - 36 | 3.3 | Open Frame |
| ||||||
| 11 |
|
RP15-243.3SOF/N
End Of Life
| 15 | Isolated | 18 - 36 | 2.97 to 3.63 | Open Frame |
| ||||||
| 12 |
|
RP15-243.3SOF/P
End Of Life
| 15 | Isolated | 18 - 36 | 2.97 to 3.63 | Open Frame |
| ||||||
| 13 |
|
RP15-4805SOF
End Of Life
| 15 | Isolated | 36 - 75 | 5 | Open Frame |
| ||||||
| 14 |
|
RP15-4805SOF/N
End Of Life
| 15 | Isolated | 36 - 75 | 4.5 to 5.5 | Open Frame |
| ||||||
| 15 |
|
RP15-4805SOF/P
End Of Life
| 15 | Isolated | 36 - 75 | 4.5 to 5.5 | Open Frame |
| ||||||
| 16 |
|
RP15-4812SOF
End Of Life
| 15 | Isolated | 36 - 75 | 12 | Open Frame |
| ||||||
| 17 |
|
RP15-4812SOF/N
End Of Life
| 15 | Isolated | 36 - 75 | 10.8 to 13.2 | Open Frame |
| ||||||
| 18 |
|
RP15-4812SOF/P
End Of Life
| 15 | Isolated | 36 - 75 | 10.8 to 13.2 | Open Frame |
| ||||||
| 19 |
|
RP15-4815SOF
End Of Life
| 15 | Isolated | 36 - 75 | 15 | Open Frame |
| ||||||
| 20 |
|
RP15-4815SOF/N
End Of Life
| 15 | Isolated | 36 - 75 | 13.5 to 16.5 | Open Frame |
| ||||||
| 21 |
|
RP15-4815SOF/P
End Of Life
| 15 | Isolated | 36 - 75 | 13.5 to 16.5 | Open Frame |
| ||||||
| 22 |
|
RP15-483.3SOF
End Of Life
| 15 | Isolated | 36 - 75 | 3.3 | Open Frame |
| ||||||
| 23 |
|
RP15-483.3SOF/N
End Of Life
| 15 | Isolated | 36 - 75 | 2.97 to 3.63 | Open Frame |
| ||||||
| 24 |
|
RP15-483.3SOF/P
End Of Life
| 15 | Isolated | 36 - 75 | 2.97 to 3.63 | Open Frame |
|
| Attributes | RP15-OF |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 15 |
| Isolation | Isolated |
| Nr. of Outputs | Single |
| Isolation (kV) | 2.25 |
| Mounting Type | SMD |
| Package Style | Open Frame |
| Length (mm) | 27.9 |
| Width (mm) | 23.9 |
| Height (mm) | 8.5 |
| Certifications | EN 55032, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 76 |
| Protections | OLP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RP15-OF.pdf | Datasheet |