The RAC35-xxG/OF series are low cost, 4"x2" AC/DC power supplies with universal input (90-264VAC) and fully protected and isolated DC outputs in the range of 5V up to 48V. The converters are offered in open frame (/OF) version. The outputs are trimmable to compensate for cable losses and are short circuit and overload protected. The converters work over a wide temperature range of -25°C to +65°C (with derating), are UL60950, EN60950 and CE certified and comply with Class B EMC limits. The RAC35-G series come with a three year warranty.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Iout 1 (mA) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RAC35-05SG/OF
End Of Life
| 35 | Isolated | 90 - 264 | 4.75 to 5.5 | 6000 | Open Frame 4"x2" |
| |||||||
2 |
RAC35-12SG/OF
End Of Life
| 35 | Isolated | 90 - 264 | 11.4 to 13.2 | 3000 | Open Frame 4"x2" |
| |||||||
3 |
RAC35-24SG/OF
End Of Life
| 35 | Isolated | 90 - 264 | 22.8 to 26.4 | 1500 | Open Frame 4"x2" |
| |||||||
4 |
RAC35-48SG/OF
End Of Life
| 35 | Isolated | 90 - 264 | 45.6 to 52.8 | 750 | Open Frame 4"x2" |
|
Attributes | RAC35-G |
---|---|
AC/DC or DC/DC | AC/DC |
Power (W) | 35 |
Isolation | Isolated |
Vin (V) | 90 - 264 |
Nr. of Outputs | Single |
Isolation (kV) | 3 |
Mounting Type | Connector |
Package Style | Open Frame 4"x2" |
Length (mm) | 101.6 |
Width (mm) | 51 |
Height (mm) | 28 |
Certifications | CE, EN 55024, EN 55032, EN 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -25 |
MAX Operating Temp (°C) | 50 |
Protections | OCP, OVP, SCP |
Trim Pin Output Voltage Adjustment | -5%/+10% |
Directives | REACH, RoHS 2+ (10/10), WEEE |
Packaging Type | Cardboard Box |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RAC35-G.pdf | Datasheet | |
RAC35-G_OF_installation_guide.pdf | Installation | Mar 6, 2019 |