Wide input regulated DC/DCs with 1W to 5W rating in common miniature case size

Wide input regulated DC/DCs with 1W to 5W rating in common miniature case size News Image
Users can now take advantage of surface mount technology with our new R5M, R3M, R2M, and R1M regulated DC/DC converters, rated at 5W, 3W, 2W, and 1W respectively.

The family shares a common case size of 13.2mm x 9.1mm footprint, 10.2mm high, with the R2M additionally available in a through-hole DIP8 package. The DC/DCs operate over a 4:1 input range, 9-36VDC or 18-75VDC, while the R3M, R2M, and R1M range additionally include 4.5-18V input. Outputs available are fully regulated: single 3.3V, 5V, 9V, 12V, 15V, or 24V, and dual +/-5V, +/-12V, or +/-15V.

The DC/DCs feature on/off control and are protected against short circuits while advanced thermal and circuit design has resulted in high efficiency, allowing an operation to at least 100°C with derating. At the same time, the parts operate to usefully high temperatures at full load, for example, to 90°C for the 1W R1M part. No minimum load is required.

All parts feature a 1.6kV/1min isolation rating and EN55032 class A and B EMC limits can be met with a simple external filter. Reliability calculated to MIL-HDBK 217F, GB at 25°C is high, for example 8.5MHrs for the R1M 1W part.
Applications
  Series
1 DC/DC, 1 W, SMD R1M Series
Focus
  • 1W power in SMD package
  • 4:1 Input voltage range
  • Efficiency up to 81%
  • 1.6kVDC/1min isolation
2 DC/DC, 2 W R2M Series
Focus
  • 2W power in SMD or DIP8 package
  • 4:1 Input voltage range
  • Efficiency up to 81%
  • 1.6kVDC/1min isolation
3 DC/DC, 3 W, SMD R3M Series
Focus
  • 3W power in SMD package
  • 4:1 Input voltage range
  • Efficiency up to 84%
  • 1.6kVDC/1min isolation
4 DC/DC, 5 W, SMD R5M Series
Focus
  • 5W power in SMD package
  • 4:1 Input voltage range
  • Efficiency up to 86%
  • 1.6kVDC/1min isolation