All-in-one: AC/DC power supply in IEC mains filter housing

RECOM RAC05-K/C14 series
RECOM’s latest innovation fits a universal AC input power supply inside the case of a standard IEC mains filter. It features safe and touchable DC outputs and is easy to install.

The unique design of the RAC05-K/C14 fits a complete 5W power supply into a standard C14 mains filter housing, without altering the case size and at a lower cost than many power supplies or mains filters alone. It uses a standard IEC “kettle connector” mounting hole, so installation time is only a few seconds. The touchable output terminals are safe extra-low voltage (SELV) available in 3.3V, 5V, 12V, 15V and 24V DC output voltages and are protected against short circuits, overload and overvoltage. The metal case offers secure fixing and enhances the thermal dissipation allowing an operating temperature from -40°C to +60°C without derating. The RAC05-K/C14 is ideal for powering single board computers such as the Raspberry Pi (including touchscreen), Arduino, BBC Micro:bit, etc. and is CE marked and EN/IEC/UL certified. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.

Applications
  Series
1 AC/DC, 5 W, Single Output, IEC C14 RAC05-K/C14 Series
Focus
  • Isolated power supply with integrated mains filter
  • Packaged inside of line filter case
  • Safe, touchable DC outputs
  • Easy installation