Certificates

Our goal: Zero defects

Our products and processes meet the highest international standards and have been given a thumbs-up by some of the world’s leading certification organizations. As part of our continuing quality effort RECOM manufacturing and distribution facilities are ISO 9001 and ISO 14001 certified. Please download your own copy from this page.

But for us that’s just the beginning– because we aim for zero defects. And quixotic though this quest may be, we still do our level best to achieve it. And this applies not only to the manufacturing and quality control phases, but also to our product development processes. All our prototypes are being HALT-tested in our climate chamber prior to their release. These tests are frequently repeated during mass production to ensure reliability and consistency. That’s why our switching regulators, AC/DC power supplies, and DC/DC converters come with warranties from 3 up to 7 years, and our LED drivers with an extended warranty of 5 years.

ISO 9001:2015

ISO 14001:2015

ISO 45001:2023

DoC REACH

DoC RoHS2 samt 2015/863/EU

DoC Conflict Free

DoC Latex

DoC POP

DoC PFAS

DoC PFOS

DoC WEEE

DoC Shelf Life AC

DoC Shelf Life DC

DoC Washability

ERP Statement – (EU) 2019/2020

Statement on California Proposition 65

RPS ISO 9001:2015 IMQ

RPS Quality Management Policy

Statement on Status of RoHS Exemptions


For RECOM Manufacturing and Trading Ltd.:

bsi Certificate of Registration Logo

ELECTROSTATIC DISCHARGE CONTROL - ANSI/ESD 520.20-2014

bsi Certificate of Registration Logo

QUALITY MANAGEMENT SYSTEM - ISO 9001:2015

bsi Certificate of Registration Logo

ENVIRONMENTAL MANAGEMENT SYSTEM - ISO 14001:2015