Phase-Shifted Resonant Full Bridge
A phase-shifted full bridge resonant converter uses a conventional full bridge topology with the addition of a series inductor on the input. The two pairs of switching transistors are driven with two fi xed 50% duty cycle PWM signals which are then phase shifted to control the power delivery. (fi gure 8.15). If the overlap between the two 50% duty PWM signals is low, then only a small amount of energy is transferred across the transformer. If it is high, then full power is transferred. Regulation is thus achieved by shifting the phase of the two PWM signals alone.
Fig. 15: Simplified phase-shifted resonant full bridge schematic and the wave forms. The PWM signals are fixed frequency and fixed 50% duty cycle. The blue shaded areas represent the amount of overlap between the two PWM drive signals which controls the amount of power transmission
The advantages of the phase-shifted full bridge topology are that due to the fixed-frequency resonant operation, all of the transistors switch at zero voltage (ZVS) or near zero voltage, so switching losses are very low. The transistor drive circuit is simplified because only two fixed frequency PWM signals which can be very easily generated from flip-flop circuits (50% duty cycle) are needed to drive all four switches. The resonance inductor, L
res, can be omitted if the inherent resonance between the transistor’s C
oss capacitance and transformer leakage inductance is sufficient to ensure ZVS operation. In this case, both D1 and D2 could also be omitted.
Output regulation can be done by either voltage mode, average current or peak current control (by adding a current transformer in series with the high voltage supply), all without changing the basic topology. Peak efficiencies of over 95% are readily achievable with this topology, which makes it especially suitable for higher power AC/DC designs.
The disadvantages of the phase-shifted full bridge topology that the PWM signals must be very precise or have either fi xed dead-bands which reduces efficiency or have variable deadband delays to avoid shoot-through at low loads, making the PWM drive not so simple in practice. Freewheeling (turning on QA + QC or QB + QD simultaneously to circulate the current) is often necessary to clamp the reflected load current and to ensure ZVS conditions which further complicates the drive control and reduces efficiency. Such operating condition-based switching control is often only realizable in practice by microcontrollers running parallel state machines or expensive mixed-signal controllers with internal logic elements.
The supply voltage range is restricted because the efficiency is dependent on resonant ZVS or near-ZVS which is dependent on the square of the supply voltage (eq. 19), so a PFC front end is necessary for a universal mains supply. For higher AC supply voltages (for example, 480VAC), it may be necessary to use cascode switching FETs to meet the V
ds requirements. The resonant inductance needed for ZVS turn-on can be calculated from equation 19:
| Eq. 19 |
 |
The junction capacitance of the two switches in each leg of the full bridge are effectively in parallel during switching, so the individual transistor C
oss values needs to be doubled and added to the measured primary winding capacitance to calculate the resonance capacitance. If the combination of the transformer leakage and magnetizing inductances exceeds L
res,min under worst case conditions, then no external inductor is needed.
Practical Tip: In the equation above, note that doubling the AC supply voltage not only increases the numerator, but also reduces the peak current in the denominator by a squared factor, meaning that a 16 times smaller resonance inductance is needed!
Although the basic concept of the phase-shifted full bridge resonant converter is to use a fi xed-frequency PWM, there are some designs that combine phase-shift control at full load with variable frequency PWM control at low loads to realise high efficiency across the complete load range.
Resonant Full Bridge
If a series capacitor is added to the circuit shown in figure 15, then a resonant converter with zero voltage switching (ZVS) or zero current switching (ZCS) can be created:
Fig. 16: Series resonant full bridge with resonant frequency f
res
Unlike the phase-shifted resonant converter, there is no overlap between the PWM signals with a defined dead time to avoid any chance of an overlap.
Power transfer is controlled by changing the PWM frequency above, equal to or below the resonant frequency of the C
res and L
res restank circuit. This gives three possible modes of operation:
Fig. 17: Below resonance, the resonant input current, I
s, leads the PWM switched voltage, V
s. At resonance, I
s is in phase with V
s and above resonance, I
s lags V
s
Mode 1: Below resonance. The input current leads the switched supply voltage, i.e. the impedance is capacitive. The transistors switch in ZCS mode.
Mode 2: At resonance. The input current is in phase with the switched supply voltage, i.e. the impedance is purely resistive. The transistors switch in ZCS mode and the output voltage is at its maximum.
Mode 3: Above resonance. The input current lags the switched supply voltage, i.e. the impedance is inductive. The transistors switch in ZVS mode. The output voltage is at a maximum when the switching frequency is equal to the resonant frequency:
| Eq. 20 |
 |
Where ω is the relative operating angular frequency, ω
sw / ω
res> , and Q is the quality factor:
| Eq. 21 |
 |
Where R
AC represents the transformer load.
The 0.9 factor in the numerator of Eq. 20 comes from a relationship of

which means that at resonance, the output voltage is 0.9V
in (refer to figure 18)
Output power can be reduced by changing the PWM frequency either above or below the resonant frequency, but as ZVS control is optimal for both turn-on and turn-off losses whereas ZCS only helps with turn-off losses, typically an increase in frequency is used to reduce the output power.
Fig. 18: Output voltage control by increasing the PWM frequency above resonance
The advantage the variable frequency full bridge resonant controller is high efficiency over a wide load range as the topology remains in resonance from full load down to light load.
The disadvantage is that no-load operation is not possible without losing resonant operation and therefore losing control over the output voltage, so a minimum load is always required.
This drawback can be eliminated by adding an additional resonance capacitor in parallel with the transformer primary winding to make a series-parallel resonant full bridge (figure 19). This topology will stay in resonance from full load down to no-load conditions with good light load efficiency, but requires a PFC front end to provide a stable bus voltage.
Fig. 19: Series-parallel resonant full bridge converter