1
|
|
RAC04NE-K/277
Fokus
Neu
|
4
|
85 - 305
|
12, 15, 24, 5, 9
|
4.2
|
THT, Wired
|
Encapsulated 1.45"x0.94", Encapsulated 1.48"x0.97" (IP65)
|
|
|
|
2
|
|
RAC05-K/C14
Fokus
|
5
|
85 - 264
|
12, 15, 24, 3.3, 5
|
3
|
IEC C14
|
Metal
|
|
|
|
3
|
|
RACM15E-K
Fokus
|
12, 15
|
80 - 275
|
12, 15, 24, 3.3, 30, 5
|
4.2
|
Connector, Push-in Terminal
|
Open Frame, DIN-Rail
|
|
|
|
4
|
|
RACM16E-K/277
Fokus
|
12, 16
|
85 - 305
|
12, 15, 24, 3.3, 30, 5
|
4.2
|
THT, Wired
|
Potted 2"x1"
|
|
|
|
5
|
|
RAC20NE-K/277/EPID
Fokus
Neu
|
15, 20
|
85 - 305
|
12, 24, 36, 5
|
4.2
|
Push-in Terminal
|
Panel Mount/DIN-Rail (IP40)
|
|
|
|
6
|
|
RAC20NE-K/277
Fokus
Neu
|
20
|
85 - 305
|
12, 24, 36, ± 12
|
4.2
|
THT, Connector
|
Encapsulated 2"x1", Open Frame 3"x1", Encapsulated 2"x1.5"
|
|
|
|
7
|
|
RACV22-W
Fokus
Neu
|
22
|
176 - 264
|
24
|
3.2
|
Chassis mounting
|
Encapsulated (IP65)
|
|
|
|
8
|
|
RACM30-K/277
Fokus
|
30
|
85 - 305
|
12, 15, 24, 36, 48, 5, 54, ± 12, ± 15
|
4
|
THT, Wired, Connector, Push-in Terminal
|
Panel Mount, Open Frame 1.5"x3", Encapsulated potted
|
|
|
|
9
|
|
RACM40-K
Fokus
|
30, 40
|
80 - 264
|
12, 15, 18, 24, 36, 48, 5
|
4
|
THT, Connector, PCB Mounting Pins
|
Open Frame 2"x3", Open Frame 1.6"x3", Potted 1.8"x3.2"
|
|
|
|
10
|
|
RACM60-K
Fokus
|
40, 60
|
80 - 264, 80 - 305
|
12, 15, 24, 36, 48, 5
|
4.2
|
Connector, PCB Mounting Pins
|
Open Frame 2"x4", Enclosed 2"x4", Open Frame 2"x3"
|
|
|
|
11
|
|
RACM90-K
Fokus
|
90
|
85 - 264
|
12, 15, 24, 36, 48
|
4
|
Connector
|
Open Frame 2"x4", Enclosed 2"x4"
|
|
|
|
12
|
|
RACM130E-K
Fokus
|
130
|
85 - 264
|
12, 15, 24, 36, 48
|
4
|
Connector
|
Open Frame 2"x4", Enclosed 2"x4"
|
|
|
|
13
|
|
RACM140E-K
Fokus
|
136.8, 140
|
80 - 264
|
12 to 18, 22 to 28, 30 to 36, 48 to 54
|
4.2
|
Connector
|
Open Frame 3"x5", Enclosed 3"x5"
|
|
|
|
14
|
|
RACM230-G
Fokus
|
230
|
80 - 264
|
11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56
|
4
|
Connector
|
Open Frame 4"x2", Enclosed 4"x2"
|
|
|
|
15
|
|
RACM550-G
Fokus
|
550
|
80 - 264
|
22 to 26, 34 to 38, 46 to 50, 54 to 58
|
4
|
Connector/Screw Terminal
|
Open Frame 5"x3", Enclosed 5"x3"
|
|
|
|
16
|
|
RACM600-L
Fokus
|
600
|
80 - 275
|
19.2 to 28.8, 38.4 to 56, 9.6 to 14.4
|
4
|
Connector/Screw Terminal
|
Open Frame 7.7"x4"
|
|
|
|
17
|
|
RACM1200-V
Fokus
|
1200
|
80 - 264
|
24 to 28, 30 to 36, 48 to 56
|
4
|
Connector
|
Enclosed 9"x3.8"
|
|
|
|
18
|
|
RACM18-ER
|
18
|
90 - 264
|
12, 24, 5
|
4.6
|
THT
|
Potted (IP68)
|
|
|
|
19
|
|
RACM18-ER/W
|
18
|
90 - 264
|
12, 24, 5
|
4.6
|
Wired
|
Potted (IP68)
|
|
|
|
20
|
|
RACM30-ER
|
30
|
90 - 264
|
12, 24
|
4.4
|
THT
|
Potted (IP68)
|
|
|
|
21
|
|
RACM30-ER/W
|
30
|
90 - 264
|
12, 24
|
4.4
|
Wired
|
Potted (IP68)
|
|
|
|
22
|
|
RACM65
|
65
|
85 - 264
|
10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8
|
4
|
Screw Terminal, Connector
|
Enclosed 3"x2", Open Frame 3"x2"
|
|
|
|
23
|
|
RACM100
|
100
|
85 - 264
|
10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 52.8
|
4
|
Connector
|
Enclosed 3"x2", Open Frame 3"x2"
|
|
|
|
24
|
|
RAC150-G
|
150
|
90 - 264
|
12, 24, 48
|
3
|
Connector
|
Open Frame 4"x2", Enclosed 4"x2"
|
|
|
|
25
|
|
RACM40
NRND
|
40
|
85 - 264
|
10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8
|
4
|
Screw Terminal, Connector
|
Enclosed 3"x2", Open Frame 3"x2"
|
|
|
|