RECOM 100W Converter Meets EN 50155 Hold-Up for Rail Systems

Night shot of cargo containers at a railway station
A railway communication system required 10ms hold-up time per EN 50155. RECOM's semi-custom 100W converter with EN 62368 isolation met the challenge.

Figure is climbing the next step Challenge
  • Meet S2 hold-up time of 10ms defined in EN 50155 with reinforced isolation, according to EN 62368.

Dartboard with arrow in the center Solution
  • Semi-custom rail power supply customized 100W converter meeting:
    • 100ms operation time down to 14.4V input
    • Circuit proposal for 10ms hold-up time
    • Qualified for EN 62368 reinforced isolation

Hand pointing with index finger Application
  • Railway Data Communication System
  • Must be able to be used in 24V, 36V, 48V, 72V, 96V and 110VDC systems
    • Continuous voltage range: 0.7*Vin to 1.25*Vin
    • Transient voltage: 0.6*Vin (0.1s) and 1.4*Vin (1s)
  • 12V / 100W is needed
    • The 200W version is available to support future planning and growth beyond 100W a pin-compatible, drop-in replacement for the 100W version.
  • Interruptions of supply voltages defined in EN 50155
    • S1: no performance criteria defined
    • S2: output voltage should not drop if input voltage is interrupted for 10ms
    • S3: output voltage should not drop if input voltage is interrupted for 20ms
  • Customer must meet the S2 standard
    • Hold-up circuit described in datasheet for meeting up to the S3 level of EN 50155.

Get the whole Case Study now

Teaser

Secure rail traffic management systems managing today’s railway traffic require voice and data transmission to work efficiently reliably even when the source voltage drops or is interrupted for several milliseconds (ms). Details of these voltage variation limits for continuous and transient input ranges are defined in EN 50155. While transient protection or clamp circuits can suppress high voltage spikes and voltage drops can be managed by very low operating voltages of the converters, complete supply voltage interruptions of 10 or 20ms need more sophisticated solutions, as described in this article

Story

Managing today’s complex railway communication system requires not only internal train communication networks (TCN) but also secure voice and data communication to the central infrastructure control (ground-to-train) and other trains (train-to train). GSM-based radio communication systems are mounted on trains to enable this communication. Rolling stock equipment, such as this radio communication system, must withstand the demanding environmental, mechanical and electrical conditions defined in standards such as EN 50155.,

One challenging area is the input voltages specified in EN 50155. Trains can have a 24V, 36V, 48V, 72V, 96V or 110VDC grid, and continuous operating voltages vary between 70 % and 125 % of these nominal voltages. Addition, this standard also defines short-term voltage fluctuation around the nominal voltage of 60% for 100ms and 140% for 1s.

Let’s take a 24V system as an example. Continuous supply voltage ranges between 16.8 and 30V and can drop to 14.4V for up to 100ms or rise to 33.6V for up to 1 second. The absolute input voltage range of a 24V to 12V converter is specified from 14.4V up to 33.6V.

In case of faults such as short circuits, EN 50155 specifies the voltage to drop to zero for up to 10ms (S2 level of EN 50155) or up to 20ms (S3 level). During this time, systems have to work without interruption and the output voltage of a converter must ride through within the specified tolerances. To cover all the different supply voltage variations in trains, the customer wanted the system to be able to work across the complete input range of down to 14.4V (60% of 24V) and up to 154V (140% of 110V).

Input Voltage Range

Output Power [%] vs. Input Voltage [VDC] diagram
A further challenge includes the request to meet the reinforced isolation safety standards of EN 62368 as higher input voltages are classified as dangerous to humans.

The customer contacted RECOM for a solution, with a semi-custom converter version of a 100W railway power supply, all requirements were met. This certified converter has the necessary approvals for railway applications and the safety approvals according to EN 62368 (replacing the legacy EN 60950 standard in 2020). Another unique feature provided by RECOM was a hold-up circuit meeting the voltage interruption requirements of EN 50155-S2. It is easy to implement and ensures that the system continues to work even during interruptions of 10ms.

The additional pin of this semi-custom converter can be used to drive a power-good indicator at the front panel. When driving an LED, it shows whether the converter is working or not.

Next generation‘s more power-hungry radio communication system, the customer can use the RPA200 series, that has the same electrical performance and approvals as the RPA100 series. The standardized footprint of the half-brick format enables an existing design to upgrade its power budget for growing loads (NOTE: also requires increasing hold-up capacitance accordingly) or provide an easy leverage path for forward-looking variations.

Get the whole Case Study

Would you like to know how to proceed? What exactly is the solution to the problem described?

Applications
  Series
1 RECOM | RPA100H-RUW Series | DC/DC, THT, 100 W, Single Output
  • 10:1 ultra wide input voltage range
  • 4.242kVDC/1 minute reinforced insulation
  • UL/IEC/EN60950-1 certified
  • CE marked, CB report
2 RECOM | RPA200H-RUW Series | DC/DC, THT, 200 W, Single Output
  • 10:1 ultra wide input voltage range
  • 4.242kVDC/1 minute reinforced insulation
  • UL/IEC/EN60950-1 certified
  • CE marked, CB report