RECOM Enables High-Power PoE Integration in Space-Constrained Ethernet Switch

Close-up of an automatic systems controller with wires connected to the network equipment.
To add PoE to an industrial Ethernet switch, a switch manufacturer required efficient cooling. RECOM’s custom power supply delivered a perfect fit.

Figure is climbing the next step Challenge
  • Add PoE functionality with a total power of 120W to an existing eight-port industrial Ethernet switch
  • It must fit into an existing case with limited cooling options

Dartboard with arrow in the center Solution
  • Baseplate cooled power supply for easy cooling
  • High efficiency converter
  • Custom power supply
  • Reduced pin lengths to fit into slim construction
  • High-isolation barrier to meet PoE standard

Hand pointing with index finger Application
  • 120W PoE functionality added to DIN rail, 8-port switch within the same existing chassis unit is supplied from a 24V industrial bus
  • Minimum acceptable output voltage is 52VDC to ensure 48VDC at the end of a long cable with a full load
  • Thermal management is challenging as installation can be a worst-case scenario:
    • Unit squeezed into a fully populated rack
    • Power supplies or other heat-generating equipment may be mounted underneath the switch
    • Can be used in racks without fan cooling
    • Ambient temperature from -40°C up to +60°C

Get the whole Case Study now

Teaser

Powering remote devices can become a real challenge, especially when they are mounted far away from a suitable AC supply. When devices are connected to a LAN, Power over Ethernet (PoE) can solve this dilemma. The original PoE standard (IEEE 802.3af) defined maximum loads of up to 13W; with PoE+, it was increased to 25.5W, and with the latest version of the standard, IEEE 802.3bt, loads up to 71.3W can be supplied via the Ethernet cable. A simple solution would be to add a PoE injector into the LAN cable, but this takes up space, supplies only one load, and the PoE injector must be powered too. Read how a customer added 120W of PoE functionality to a DIN rail, 8-port Ethernet switch within the original chassis.

Story

PoE is the ideal solution to power remote loads which are connected to LAN but mounted away from the AC mains or any other power source. Installing a LAN cable is easier than a mains cable as voltages are inherently safe and within the SELV (Safety Extra-Low Voltage) limits. Depending on the size and length of the cable, the voltages used, and the classification of the devices, the PoE standards allow remote-powered device (PD) loads like WLAN antennas or cameras with up to 71W of consumption. This power needs to be coupled onto the LAN cable wiring without affecting the data line transmission and, in many cases, is done by a separate AC/DC power supply, which takes space and requires AC power. But quite often, customers see this as the only way to add PoE functionality to an existing system.

Having the power injection directly integrated into the hub or the Ethernet switch makes life much easier. This customer wanted to add high-power PoE to its existing industrial DIN rail mounting Ethernet switch to remote power loads. As this device is not only used for new installations but also as a retrofit option in existing racks, the big challenge was to fit this additional feature into the existing enclosure. No additional space for the necessary PoE power supply was available, and the power solution had to be extremely slim with as few losses as possible.

Thermal conditions in racks can vary from having good cooling and only a few units mounted on the DIN rail up to environments with fully-populated racks, convection cooling only, and heat-dissipating devices like power supplies mounted directly below the Ethernet switch. The higher the voltage injected into the cable, the lower the I²R losses and voltage drop on the cable (power loss is proportional to the square of the current), and therefore, more power is available for the load at the end of the cable. Therefore, the customer wanted to have a higher voltage than the standard 48V output from typical DC/DC converters, with a minimum requirement of 52V.

The PoE standard specifies a DC supply with a 2250VDC / 60s isolation barrier to the ground and Basic grade insulation. With these special requirements, the customer contacted RECOM asking for a solution, which was found to be based on a standard 180W DC/DC converter with a 24V input and the output trimmed up to 52.8V. The only change needed was a reduced pin length.

The low-profile, half-brick housing with baseplate cooling was offered with threaded inserts to allow mounting to a small heatsink to enhance the thermal performance. The flat baseplate does not require any gap-filling material between the baseplate and heatsink, which keeps thermal resistance as low as possible. The constant, high efficiency of up to 91% guaranteed low losses over the full operating range, significantly reducing thermal stress in the system, which also increased overall reliability. This configuration and its low losses enabled operating ambient temperatures of up to +60°C with convection cooling only when loaded with 120W. The converter module pin length was reduced from the standard 5.08mm to 2.8mm to avoid short circuits to another adjacent PCB. The standard mounting holes in the housing were replaced by threaded ones, allowing a solid mechanical connection between the PCB, module, and heatsink.

The RP180H has Basic grade 2250VDC / 60s isolation as standard, a showstopper for many other manufacturers who can only offer functional isolation or lower withstand voltage. In addition, a regulated 12VDC, 1A auxiliary supply was needed to power the Ethernet switch. RECOM offered a standard part, the RS12-2412SZ, in a compact SIP8 package to fulfil this function. The small footprint of only 22 x 9.6mm has a mounting height of only 12.6mm, so it could be placed on the same PCB as the RP180H, which has a mounting height of 12.7mm. With a few modifications, RECOM was able to solve all the challenges of this customer while simultaneously providing them with a simplified development path on their roadmap.

Get the whole Case Study

Would you like to know how to proceed? What exactly is the solution to the problem described?

Applications
  Series
1 RECOM | RS12-Z Series | DC/DC, THT, 12 W, Single Output
Focus
  • 12W in SIP8 package
  • 3kVDC isolation
  • 4:1 input voltage range
  • Operating temperature from -40°C to +75°C with no derating and convection cooling only
2 RECOM | RP180H-RW Series | DC/DC, THT, Single Output
  • 4:1 wide input range
  • 3kVAC reinforced insulation for 110Vin and 2.25kVDC basic insulation for 24Vin & 48Vin
  • Efficiency up to 91%
  • No minimum load required