The RPR50 series DC/DC converters are designed for railway rolling stock applications. Besides covering all the input voltages from 40VDC up to 160VDC, the converters have a very wide operating temperature range of -45°C to +115°C. The RPR50 has a baseplate case for high vibration or bulkhead-mounting applications. It is EN-50155 and EN-50121-3-2 certified.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPR50-11005S-B
End Of Life
| 50.0 | Isolated | 40.0 - 160.0 | 4.5 to 5.5 | 2"x1.6" |
| |||||||
2 |
RPR50-11012S-B
End Of Life
| 50.0 | Isolated | 40.0 - 160.0 | 10.8 to 13.2 | 2"x1.6" |
| |||||||
3 |
RPR50-11024S-B
End Of Life
| 50.0 | Isolated | 40.0 - 160.0 | 21.6 to 26.4 | 2"x1.6" |
|
Attributes | RPR50 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 50.0 |
Isolation | Isolated |
Vin (V) | 40.0 - 160.0 |
Nr. of Outputs | Single |
Isolation (kV) | 2.25 |
Mounting Type | THT |
Package Style | 2"x1.6" |
Length (mm) | 51.3 |
Width (mm) | 40.6 |
Height (mm) | 11.7 |
Certifications | CE, EN 50155, EN 55022, EN 60950-1, IEC 60950-1 |
Protections | OTP, OVP, SCP |
Trim Pin Output Voltage Adjustment | +/-10% |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 5 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RPR50-11005S-B.pdf | Datasheet | |
RPR50-11012S-B.pdf | Datasheet | |
RPR50-11024S-B.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Railway Power Supplies | May 22, 2019 |