The Recom Power Module takes a standard 15W-60W converter and mounts it on a PCB with screw terminals, an EMC filter, input protection circuitry and a built-in heatsink to offer a complete power module that can be mounted on a bulkhead or on a standard DIN rail. The Power Module is primarily designed for transport applications such as a GPS vehicle tracking power supply or a radio communications power supply, but will also find many uses in industrial, communications or battery-powered applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RPM40-120512TG
| 40.0 | Isolated | 9.5 - 18.0 | 5 / ± 12 | Bulkhead |
| |||||||
2 |
RPM40-120515TG
| 40.0 | Isolated | 9.5 - 18.0 | 5 / ± 15 | Bulkhead |
| |||||||
3 |
RPM40-1205SG
| 40.0 | Isolated | 9.5 - 18.0 | 4.5 to 5.5 | Bulkhead |
| |||||||
4 |
RPM40-1212DG
| 40.0 | Isolated | 9.5 - 18.0 | ± 10.8 to ± 13.2 | Bulkhead |
| |||||||
5 |
RPM40-1212SG
| 40.0 | Isolated | 9.5 - 18.0 | 10.8 to 13.2 | Bulkhead |
| |||||||
6 |
RPM40-1215DG
| 40.0 | Isolated | 9.5 - 18.0 | ± 13.5 to ± 16.5 | Bulkhead |
| |||||||
7 |
RPM40-1215SG
| 40.0 | Isolated | 9.5 - 18.0 | 13.5 to 16.5 | Bulkhead |
| |||||||
8 |
RPM40-123.3SG
| 40.0 | Isolated | 9.5 - 18.0 | 2.97 to 3.63 | Bulkhead |
| |||||||
9 |
RPM40-240512TG
| 40.0 | Isolated | 18.0 - 36.0 | 5 / ± 12 | Bulkhead |
| |||||||
10 |
RPM40-240515TG
| 40.0 | Isolated | 18.0 - 36.0 | 5 / ± 15 | Bulkhead |
| |||||||
11 |
RPM40-2405SG
| 40.0 | Isolated | 18.0 - 36.0 | 4.5 to 5.5 | Bulkhead |
| |||||||
12 |
RPM40-2412DG
| 40.0 | Isolated | 18.0 - 36.0 | ± 10.8 to ± 13.2 | Bulkhead |
| |||||||
13 |
RPM40-2412SG
| 40.0 | Isolated | 18.0 - 36.0 | 10.8 to 13.2 | Bulkhead |
| |||||||
14 |
RPM40-2415DG
| 40.0 | Isolated | 18.0 - 36.0 | ± 13.5 to ± 16.5 | Bulkhead |
| |||||||
15 |
RPM40-2415SG
| 40.0 | Isolated | 18.0 - 36.0 | 13.5 to 16.5 | Bulkhead |
| |||||||
16 |
RPM40-243.3SG
| 40.0 | Isolated | 18.0 - 36.0 | 2.97 to 3.63 | Bulkhead |
| |||||||
17 |
RPM40-480512TG
| 40.0 | Isolated | 36.0 - 75.0 | 5 / ± 12 | Bulkhead |
| |||||||
18 |
RPM40-480515TG
| 40.0 | Isolated | 36.0 - 75.0 | 5 / ± 15 | Bulkhead |
| |||||||
19 |
RPM40-4805SG
| 40.0 | Isolated | 36.0 - 75.0 | 4.5 to 5.5 | Bulkhead |
| |||||||
20 |
RPM40-4812DG
| 40.0 | Isolated | 36.0 - 75.0 | ± 10.8 to ± 13.2 | Bulkhead |
| |||||||
21 |
RPM40-4812SG
| 40.0 | Isolated | 36.0 - 75.0 | 10.8 to 13.2 | Bulkhead |
| |||||||
22 |
RPM40-4815DG
| 40.0 | Isolated | 36.0 - 75.0 | ± 13.5 to ± 16.5 | Bulkhead |
| |||||||
23 |
RPM40-4815SG
| 40.0 | Isolated | 36.0 - 75.0 | 13.5 to 16.5 | Bulkhead |
| |||||||
24 |
RPM40-483.3SG
| 40.0 | Isolated | 36.0 - 75.0 | 2.97 to 3.63 | Bulkhead |
|
Attributes | RPM40-G |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 40.0 |
Isolation | Isolated |
Isolation (kV) | 1.6 |
Mounting Type | Connector |
Package Style | Bulkhead |
Length (mm) | 101.6 |
Width (mm) | 57.15 |
Height (mm) | 19.0 |
Certifications | EN 55022, EN 60950-1, IEC 60950-1, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 66.0 |
Protections | SCP |
Control Pin Function | Positive |
Directives | RoHS 2 (6/6) |
Packaging Type | Single Box |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RPM40-120512TG
| 40.0 | 5.0 | 9.5 - 18.0 | Connector |
|
| ||
2 |
RPM40-120515TG
| 40.0 | 5.0 | 9.5 - 18.0 | Connector |
|
| ||
3 |
RPM40-1205SG
| 40.0 | 5.0 | 9.5 - 18.0 | Connector |
|
| ||
4 |
RPM40-1212DG
| 40.0 | 12.0 | 9.5 - 18.0 | Connector |
|
| ||
5 |
RPM40-1212SG
| 40.0 | 12.0 | 9.5 - 18.0 | Connector |
|
| ||
6 |
RPM40-1215DG
| 40.0 | 15.0 | 9.5 - 18.0 | Connector |
|
| ||
7 |
RPM40-1215SG
| 40.0 | 15.0 | 9.5 - 18.0 | Connector |
|
| ||
8 |
RPM40-123.3SG
| 40.0 | 3.3 | 9.5 - 18.0 | Connector |
|
| ||
9 |
RPM40-240512TG
| 40.0 | 5.0 | 18.0 - 36.0 | Connector |
|
| ||
10 |
RPM40-240515TG
| 40.0 | 5.0 | 18.0 - 36.0 | Connector |
|
| ||
11 |
RPM40-2405SG
| 40.0 | 5.0 | 18.0 - 36.0 | Connector |
|
| ||
12 |
RPM40-2412DG
| 40.0 | 12.0 | 18.0 - 36.0 | Connector |
|
| ||
13 |
RPM40-2412SG
| 40.0 | 12.0 | 18.0 - 36.0 | Connector |
|
| ||
14 |
RPM40-2415DG
| 40.0 | 15.0 | 18.0 - 36.0 | Connector |
|
| ||
15 |
RPM40-2415SG
| 40.0 | 15.0 | 18.0 - 36.0 | Connector |
|
| ||
16 |
RPM40-243.3SG
| 40.0 | 3.3 | 18.0 - 36.0 | Connector |
|
| ||
17 |
RPM40-480512TG
| 40.0 | 5.0 | 36.0 - 75.0 | Connector |
|
| ||
18 |
RPM40-480515TG
| 40.0 | 5.0 | 36.0 - 75.0 | Connector |
|
| ||
19 |
RPM40-4805SG
| 40.0 | 5.0 | 36.0 - 75.0 | Connector |
|
| ||
20 |
RPM40-4812DG
| 40.0 | 12.0 | 36.0 - 75.0 | Connector |
|
| ||
21 |
RPM40-4812SG
| 40.0 | 12.0 | 36.0 - 75.0 | Connector |
|
| ||
22 |
RPM40-4815DG
| 40.0 | 15.0 | 36.0 - 75.0 | Connector |
|
| ||
23 |
RPM40-4815SG
| 40.0 | 15.0 | 36.0 - 75.0 | Connector |
|
| ||
24 |
RPM40-483.3SG
| 40.0 | 3.3 | 36.0 - 75.0 | Connector |
|
|
Title | Type | Date |
---|---|---|
Power_Modules.pdf | Datasheet |