The RI3 series has been specifically designed for applications where board space is at a premium since these 3 Watt converters have the same foot print as the RI series 2 Watt converters. With efficiencies up to 90%, the full output power is available over the operating temperature range -40°C to +85°C and the converters can be used in ambient temperatures of up to 100°C with derating. The wide selection of input voltage and output voltage options plus an I/O-Isolation of 1kVDC, 2kVDC or 3kVDC makes these converters suitable for many industrial applications.
Part Number | Power (W) | Isolation | Vin (V) | Main Vout (V) | Package Style | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
RI3-0505S
| 3.0 | Isolated | 5.0 | 5 | SIP4 |
| |||||||
2 |
RI3-0505S/H2
| 3.0 | Isolated | 5.0 | 5 | SIP4 |
| |||||||
3 |
RI3-0505S/H3
| 3.0 | Isolated | 5.0 | 5 | SIP4 |
| |||||||
4 |
RI3-0509S
| 3.0 | Isolated | 5.0 | 9 | SIP4 |
| |||||||
5 |
RI3-0509S/H2
| 3.0 | Isolated | 5.0 | 9 | SIP4 |
| |||||||
6 |
RI3-0509S/H3
| 3.0 | Isolated | 5.0 | 9 | SIP4 |
| |||||||
7 |
RI3-0512S
| 3.0 | Isolated | 5.0 | 12 | SIP4 |
| |||||||
8 |
RI3-0512S/H2
| 3.0 | Isolated | 5.0 | 12 | SIP4 |
| |||||||
9 |
RI3-0512S/H3
| 3.0 | Isolated | 5.0 | 12 | SIP4 |
| |||||||
10 |
RI3-0515S
| 3.0 | Isolated | 5.0 | 15 | SIP4 |
| |||||||
11 |
RI3-0515S/H2
| 3.0 | Isolated | 5.0 | 15 | SIP4 |
| |||||||
12 |
RI3-0515S/H3
| 3.0 | Isolated | 5.0 | 15 | SIP4 |
| |||||||
13 |
RI3-1205S
| 3.0 | Isolated | 12.0 | 5 | SIP4 |
| |||||||
14 |
RI3-1205S/H2
| 3.0 | Isolated | 12.0 | 5 | SIP4 |
| |||||||
15 |
RI3-1205S/H3
| 3.0 | Isolated | 12.0 | 5 | SIP4 |
| |||||||
16 |
RI3-1209S
| 3.0 | Isolated | 12.0 | 9 | SIP4 |
| |||||||
17 |
RI3-1209S/H2
| 3.0 | Isolated | 12.0 | 9 | SIP4 |
| |||||||
18 |
RI3-1209S/H3
| 3.0 | Isolated | 12.0 | 9 | SIP4 |
| |||||||
19 |
RI3-1212S
| 3.0 | Isolated | 12.0 | 12 | SIP4 |
| |||||||
20 |
RI3-1212S/H2
| 3.0 | Isolated | 12.0 | 12 | SIP4 |
| |||||||
21 |
RI3-1212S/H3
| 3.0 | Isolated | 12.0 | 12 | SIP4 |
| |||||||
22 |
RI3-1215S
| 3.0 | Isolated | 12.0 | 15 | SIP4 |
| |||||||
23 |
RI3-1215S/H2
| 3.0 | Isolated | 12.0 | 15 | SIP4 |
| |||||||
24 |
RI3-1215S/H3
| 3.0 | Isolated | 12.0 | 15 | SIP4 |
| |||||||
25 |
RI3-1505S
| 3.0 | Isolated | 15.0 | 5 | SIP4 |
| |||||||
26 |
RI3-1505S/H2
| 3.0 | Isolated | 15.0 | 5 | SIP4 |
| |||||||
27 |
RI3-1505S/H3
| 3.0 | Isolated | 15.0 | 5 | SIP4 |
| |||||||
28 |
RI3-1509S
| 3.0 | Isolated | 15.0 | 9 | SIP4 |
| |||||||
29 |
RI3-1509S/H2
| 3.0 | Isolated | 15.0 | 9 | SIP4 |
| |||||||
30 |
RI3-1509S/H3
| 3.0 | Isolated | 15.0 | 9 | SIP4 |
| |||||||
31 |
RI3-1512S
| 3.0 | Isolated | 15.0 | 12 | SIP4 |
| |||||||
32 |
RI3-1512S/H2
| 3.0 | Isolated | 15.0 | 12 | SIP4 |
| |||||||
33 |
RI3-1512S/H3
| 3.0 | Isolated | 15.0 | 12 | SIP4 |
| |||||||
34 |
RI3-1515S
| 3.0 | Isolated | 15.0 | 15 | SIP4 |
| |||||||
35 |
RI3-1515S/H2
| 3.0 | Isolated | 15.0 | 15 | SIP4 |
| |||||||
36 |
RI3-1515S/H3
| 3.0 | Isolated | 15.0 | 15 | SIP4 |
| |||||||
37 |
RI3-2405S
| 3.0 | Isolated | 24.0 | 5 | SIP4 |
| |||||||
38 |
RI3-2405S/H2
| 3.0 | Isolated | 24.0 | 5 | SIP4 |
| |||||||
39 |
RI3-2405S/H3
| 3.0 | Isolated | 24.0 | 5 | SIP4 |
| |||||||
40 |
RI3-2409S
| 3.0 | Isolated | 24.0 | 9 | SIP4 |
| |||||||
41 |
RI3-2409S/H2
| 3.0 | Isolated | 24.0 | 9 | SIP4 |
| |||||||
42 |
RI3-2409S/H3
| 3.0 | Isolated | 24.0 | 9 | SIP4 |
| |||||||
43 |
RI3-2412S
| 3.0 | Isolated | 24.0 | 12 | SIP4 |
| |||||||
44 |
RI3-2412S/H2
| 3.0 | Isolated | 24.0 | 12 | SIP4 |
| |||||||
45 |
RI3-2412S/H3
| 3.0 | Isolated | 24.0 | 12 | SIP4 |
| |||||||
46 |
RI3-2415S
| 3.0 | Isolated | 24.0 | 15 | SIP4 |
| |||||||
47 |
RI3-2415S/H2
| 3.0 | Isolated | 24.0 | 15 | SIP4 |
| |||||||
48 |
RI3-2415S/H3
| 3.0 | Isolated | 24.0 | 15 | SIP4 |
|
Attributes | RI3 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 3.0 |
Isolation | Isolated |
Nr. of Outputs | Single |
Mounting Type | THT |
Package Style | SIP4 |
Length (mm) | 11.5 |
Width (mm) | 7.6 |
Height (mm) | 10.2 |
Certifications | CB, EN 55022, UL 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 85.0 |
Directives | RoHS 2 (6/6) |
Packaging Type | Tube |
Regulation | Unregulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
RI3-0505S
| 3.0 | 5.0 | 5.0 | THT |
| |||
2 |
RI3-0505S/H2
| 3.0 | 5.0 | 5.0 | THT |
| |||
3 |
RI3-0505S/H3
| 3.0 | 5.0 | 5.0 | THT |
| |||
4 |
RI3-0509S
| 3.0 | 9.0 | 5.0 | THT |
| |||
5 |
RI3-0509S/H2
| 3.0 | 9.0 | 5.0 | THT |
| |||
6 |
RI3-0509S/H3
| 3.0 | 9.0 | 5.0 | THT |
| |||
7 |
RI3-0512S
| 3.0 | 12.0 | 5.0 | THT |
| |||
8 |
RI3-0512S/H2
| 3.0 | 12.0 | 5.0 | THT |
| |||
9 |
RI3-0512S/H3
| 3.0 | 12.0 | 5.0 | THT |
| |||
10 |
RI3-0515S
| 3.0 | 15.0 | 5.0 | THT |
| |||
11 |
RI3-0515S/H2
| 3.0 | 15.0 | 5.0 | THT |
| |||
12 |
RI3-0515S/H3
| 3.0 | 15.0 | 5.0 | THT |
| |||
13 |
RI3-1205S
| 3.0 | 5.0 | 12.0 | THT |
| |||
14 |
RI3-1205S/H2
| 3.0 | 5.0 | 12.0 | THT |
| |||
15 |
RI3-1205S/H3
| 3.0 | 5.0 | 12.0 | THT |
| |||
16 |
RI3-1209S
| 3.0 | 9.0 | 12.0 | THT |
| |||
17 |
RI3-1209S/H2
| 3.0 | 9.0 | 12.0 | THT |
| |||
18 |
RI3-1209S/H3
| 3.0 | 9.0 | 12.0 | THT |
| |||
19 |
RI3-1212S
| 3.0 | 12.0 | 12.0 | THT |
| |||
20 |
RI3-1212S/H2
| 3.0 | 12.0 | 12.0 | THT |
| |||
21 |
RI3-1212S/H3
| 3.0 | 12.0 | 12.0 | THT |
| |||
22 |
RI3-1215S
| 3.0 | 15.0 | 12.0 | THT |
| |||
23 |
RI3-1215S/H2
| 3.0 | 15.0 | 12.0 | THT |
| |||
24 |
RI3-1215S/H3
| 3.0 | 15.0 | 12.0 | THT |
| |||
25 |
RI3-1505S
| 3.0 | 5.0 | 15.0 | THT |
| |||
26 |
RI3-1505S/H2
| 3.0 | 5.0 | 15.0 | THT |
| |||
27 |
RI3-1505S/H3
| 3.0 | 5.0 | 15.0 | THT |
| |||
28 |
RI3-1509S
| 3.0 | 9.0 | 15.0 | THT |
| |||
29 |
RI3-1509S/H2
| 3.0 | 9.0 | 15.0 | THT |
| |||
30 |
RI3-1509S/H3
| 3.0 | 9.0 | 15.0 | THT |
| |||
31 |
RI3-1512S
| 3.0 | 12.0 | 15.0 | THT |
| |||
32 |
RI3-1512S/H2
| 3.0 | 12.0 | 15.0 | THT |
| |||
33 |
RI3-1512S/H3
| 3.0 | 12.0 | 15.0 | THT |
| |||
34 |
RI3-1515S
| 3.0 | 15.0 | 15.0 | THT |
| |||
35 |
RI3-1515S/H2
| 3.0 | 15.0 | 15.0 | THT |
| |||
36 |
RI3-1515S/H3
| 3.0 | 15.0 | 15.0 | THT |
| |||
37 |
RI3-2405S
| 3.0 | 5.0 | 24.0 | THT |
| |||
38 |
RI3-2405S/H2
| 3.0 | 5.0 | 24.0 | THT |
| |||
39 |
RI3-2405S/H3
| 3.0 | 5.0 | 24.0 | THT |
| |||
40 |
RI3-2409S
| 3.0 | 9.0 | 24.0 | THT |
| |||
41 |
RI3-2409S/H2
| 3.0 | 9.0 | 24.0 | THT |
| |||
42 |
RI3-2409S/H3
| 3.0 | 9.0 | 24.0 | THT |
| |||
43 |
RI3-2412S
| 3.0 | 12.0 | 24.0 | THT |
| |||
44 |
RI3-2412S/H2
| 3.0 | 12.0 | 24.0 | THT |
| |||
45 |
RI3-2412S/H3
| 3.0 | 12.0 | 24.0 | THT |
| |||
46 |
RI3-2415S
| 3.0 | 15.0 | 24.0 | THT |
| |||
47 |
RI3-2415S/H2
| 3.0 | 15.0 | 24.0 | THT |
| |||
48 |
RI3-2415S/H3
| 3.0 | 15.0 | 24.0 | THT |
|
Title | Type | Date |
---|---|---|
RI3.pdf | Datasheet |
Title | Type | Date |
---|---|---|
Secure Riding on a Trip / Railway Radio Communication System | Case Study | Dec 22, 2022 |
Title | Type | Date |
---|---|---|
RECOM Power RI3 Series SIP4 Unregulated Converter | Digi-Key Daily | Youtube Video | Oct 25, 2016 |