The R-78AAxx-1.0SMD series are adjustable output non-isolated buck converters that meet the requirements for RoHS 10/10 as well as the reflow soldering temperatures associated with vapor phase soldering, making these high efficiency switching regulators ideally suited to modern pick-and-place mass production. The efficiency of up to 97% eans that very little energy is wasted as heat. The additional features of remote on/off control, continuous short circuit protection and adjustable output voltages will find many uses in the battery-powered, industrial, medical and automotive markets.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
R-78AA1.5-1.0SMD
| 4.75 - 18.0 | 1.5 | SMD 10 Pin | 1.0 |
| |||||||
2 |
R-78AA1.5-1.0SMD-R
| 4.75 - 18.0 | 1.5 | SMD 10 Pin | 1.0 |
| |||||||
3 |
R-78AA1.8-1.0SMD
| 4.75 - 18.0 | 1.5 to 3 | SMD 10 Pin | 1.0 |
| |||||||
4 |
R-78AA1.8-1.0SMD-R
| 4.75 - 18.0 | 1.5 to 3 | SMD 10 Pin | 1.0 |
| |||||||
5 |
R-78AA2.5-1.0SMD
| 4.75 - 18.0 | 1.5 to 3 | SMD 10 Pin | 1.0 |
| |||||||
6 |
R-78AA2.5-1.0SMD-R
| 4.75 - 18.0 | 1.5 to 3 | SMD 10 Pin | 1.0 |
| |||||||
7 |
R-78AA3.3-1.0SMD
| 4.75 - 18.0 | 3 to 5.5 | SMD 10 Pin | 1.0 |
| |||||||
8 |
R-78AA3.3-1.0SMD-R
| 4.75 - 18.0 | 3 to 5.5 | SMD 10 Pin | 1.0 |
| |||||||
9 |
R-78AA5.0-1.0SMD
| 6.5 - 18.0 | 3 to 5.5 | SMD 10 Pin | 1.0 |
| |||||||
10 |
R-78AA5.0-1.0SMD-R
| 6.5 - 18.0 | 3 to 5.5 | SMD 10 Pin | 1.0 |
|
Attributes | R-78AA-1.0 |
---|---|
AC/DC or DC/DC | DC/DC |
Isolation | Non-Isolated |
Nr. of Outputs | Single |
Iout 1 (mA) | 1000.0 |
Mounting Type | SMD |
Package Style | SMD 10 Pin |
Length (mm) | 15.3 |
Width (mm) | 9.6 |
Height (mm) | 8.8 |
Certifications | EN 55032, EN 60950-1, IEC 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 85.0 |
Current (A) | 1.0 |
Protections | SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
R-78AA1.5-1.0SMD
| 1.5 | 1.5 | 4.75 - 18.0 | SMD |
| |||
2 |
R-78AA1.5-1.0SMD-R
| 1.5 | 1.5 | 4.75 - 18.0 | SMD |
| |||
3 |
R-78AA1.8-1.0SMD
| 1.8 | 1.8 | 4.75 - 18.0 | SMD |
| |||
4 |
R-78AA1.8-1.0SMD-R
| 1.8 | 1.8 | 4.75 - 18.0 | SMD |
| |||
5 |
R-78AA2.5-1.0SMD
| 2.5 | 2.5 | 4.75 - 18.0 | SMD |
| |||
6 |
R-78AA2.5-1.0SMD-R
| 2.5 | 2.5 | 4.75 - 18.0 | SMD |
| |||
7 |
R-78AA3.3-1.0SMD
| 3.3 | 3.3 | 4.75 - 18.0 | SMD |
| |||
8 |
R-78AA3.3-1.0SMD-R
| 3.3 | 3.3 | 4.75 - 18.0 | SMD |
| |||
9 |
R-78AA5.0-1.0SMD
| 5.0 | 5.0 | 6.5 - 18.0 | SMD |
| |||
10 |
R-78AA5.0-1.0SMD-R
| 5.0 | 5.0 | 6.5 - 18.0 | SMD |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
R-78AA-1.0.pdf | Datasheet |