The R-5xxxA series is a high performance 1.2V to 5.5V, 2Amp to 5Amp, 12-Pin SIP (single in-line package) integrated switching regulator (ISR). The synchronous - rectified design yields excellent efficiencies up to 96%. Short circuit protection reduces the short circuit input current to under 50mA. Autosense function compensates for any losses in long circuit loops.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R-521.2DA
| 4.5 - 18.0 | 1 to 3 | SIP12 | 2.0 |
| ||||||
2 |
![]() |
R-521.2PA
| 4.5 - 18.0 | 1 to 3 | SIP12 | 2.0 |
| ||||||
3 |
![]() |
R-521.8DA
| 4.5 - 18.0 | 1.1 to 4.5 | SIP12 | 2.0 |
| ||||||
4 |
![]() |
R-521.8PA
| 4.5 - 18.0 | 1.1 to 4.5 | SIP12 | 2.0 |
| ||||||
5 |
![]() |
R-522.5DA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 2.0 |
| ||||||
6 |
![]() |
R-522.5PA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 2.0 |
| ||||||
7 |
![]() |
R-523.3DA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 2.0 |
| ||||||
8 |
![]() |
R-523.3PA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 2.0 |
| ||||||
9 |
![]() |
R-525.0DA
| 6.5 - 18.0 | 3 to 5.5 | SIP12 | 2.0 |
| ||||||
10 |
![]() |
R-525.0PA
| 6.5 - 18.0 | 3 to 5.5 | SIP12 | 2.0 |
| ||||||
11 |
![]() |
R-531.2DA
| 4.5 - 18.0 | 1 to 3 | SIP12 | 3.0 |
| ||||||
12 |
![]() |
R-531.2PA
| 4.5 - 18.0 | 1 to 3 | SIP12 | 3.0 |
| ||||||
13 |
![]() |
R-531.8DA
| 4.5 - 18.0 | 1.1 to 4.5 | SIP12 | 3.0 |
| ||||||
14 |
![]() |
R-531.8PA
| 4.5 - 18.0 | 1.1 to 4.5 | SIP12 | 3.0 |
| ||||||
15 |
![]() |
R-532.5DA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 3.0 |
| ||||||
16 |
![]() |
R-532.5PA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 3.0 |
| ||||||
17 |
![]() |
R-533.3DA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 3.0 |
| ||||||
18 |
![]() |
R-533.3PA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 3.0 |
| ||||||
19 |
![]() |
R-535.0DA
| 6.5 - 18.0 | 3 to 5.5 | SIP12 | 3.0 |
| ||||||
20 |
![]() |
R-535.0PA
| 6.5 - 18.0 | 3 to 5.5 | SIP12 | 3.0 |
| ||||||
21 |
![]() |
R-541.2DA
| 4.5 - 18.0 | 1 to 3 | SIP12 | 4.0 |
| ||||||
22 |
![]() |
R-541.2PA
| 4.5 - 18.0 | 1 to 3 | SIP12 | 4.0 |
| ||||||
23 |
![]() |
R-541.8DA
| 4.5 - 18.0 | 1.1 to 4.5 | SIP12 | 4.0 |
| ||||||
24 |
![]() |
R-541.8PA
| 4.5 - 18.0 | 1.1 to 4.5 | SIP12 | 4.0 |
| ||||||
25 |
![]() |
R-542.5DA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 4.0 |
| ||||||
26 |
![]() |
R-542.5PA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 4.0 |
| ||||||
27 |
![]() |
R-543.3DA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 4.0 |
| ||||||
28 |
![]() |
R-543.3PA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 4.0 |
| ||||||
29 |
![]() |
R-545.0DA
| 6.5 - 18.0 | 3 to 5.5 | SIP12 | 4.0 |
| ||||||
30 |
![]() |
R-545.0PA
| 6.5 - 18.0 | 3 to 5.5 | SIP12 | 4.0 |
| ||||||
31 |
![]() |
R-551.2DA
| 4.5 - 18.0 | 1 to 3 | SIP12 | 5.0 |
| ||||||
32 |
![]() |
R-551.2PA
| 4.5 - 18.0 | 1 to 3 | SIP12 | 5.0 |
| ||||||
33 |
![]() |
R-551.8DA
| 4.5 - 18.0 | 1.1 to 4.5 | SIP12 | 5.0 |
| ||||||
34 |
![]() |
R-551.8PA
| 4.5 - 18.0 | 1.1 to 4.5 | SIP12 | 5.0 |
| ||||||
35 |
![]() |
R-552.5DA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 5.0 |
| ||||||
36 |
![]() |
R-552.5PA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 5.0 |
| ||||||
37 |
![]() |
R-553.3DA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 5.0 |
| ||||||
38 |
![]() |
R-553.3PA
| 4.5 - 18.0 | 1.6 to 5.5 | SIP12 | 5.0 |
| ||||||
39 |
![]() |
R-555.0DA
| 7.0 - 18.0 | 3 to 5.5 | SIP12 | 5.0 |
| ||||||
40 |
![]() |
R-555.0PA
| 7.0 - 18.0 | 3 to 5.5 | SIP12 | 5.0 |
|
Attributes | R-5A |
---|---|
AC/DC or DC/DC | DC/DC |
Isolation | Non-Isolated |
Nr. of Outputs | Single |
Mounting Type | THT |
Package Style | SIP12 |
Length (mm) | 32.2 |
Width (mm) | 9.1 |
Height (mm) | 15.0 |
Certifications | EN 60950-1, IEC 60950-1 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 85.0 |
Protections | SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tube |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
R-521.2DA
| 6.0 | 4.5 - 18.0 | THT |
| |||
2 |
![]() |
R-521.2PA
| 6.0 | 4.5 - 18.0 | THT |
| |||
3 |
![]() |
R-521.8DA
| 9.0 | 4.5 - 18.0 | THT |
| |||
4 |
![]() |
R-521.8PA
| 9.0 | 4.5 - 18.0 | THT |
| |||
5 |
![]() |
R-522.5DA
| 11.0 | 4.5 - 18.0 | THT |
| |||
6 |
![]() |
R-522.5PA
| 11.0 | 4.5 - 18.0 | THT |
| |||
7 |
![]() |
R-523.3DA
| 11.0 | 4.5 - 18.0 | THT |
| |||
8 |
![]() |
R-523.3PA
| 11.0 | 4.5 - 18.0 | THT |
| |||
9 |
![]() |
R-525.0DA
| 11.0 | 6.5 - 18.0 | THT |
| |||
10 |
![]() |
R-525.0PA
| 11.0 | 6.5 - 18.0 | THT |
| |||
11 |
![]() |
R-531.2DA
| 9.0 | 4.5 - 18.0 | THT |
| |||
12 |
![]() |
R-531.2PA
| 9.0 | 4.5 - 18.0 | THT |
| |||
13 |
![]() |
R-531.8DA
| 13.5 | 4.5 - 18.0 | THT |
| |||
14 |
![]() |
R-531.8PA
| 13.5 | 4.5 - 18.0 | THT |
| |||
15 |
![]() |
R-532.5DA
| 16.5 | 4.5 - 18.0 | THT |
| |||
16 |
![]() |
R-532.5PA
| 16.5 | 4.5 - 18.0 | THT |
| |||
17 |
![]() |
R-533.3DA
| 16.5 | 4.5 - 18.0 | THT |
| |||
18 |
![]() |
R-533.3PA
| 16.5 | 4.5 - 18.0 | THT |
| |||
19 |
![]() |
R-535.0DA
| 16.5 | 6.5 - 18.0 | THT |
| |||
20 |
![]() |
R-535.0PA
| 16.5 | 6.5 - 18.0 | THT |
| |||
21 |
![]() |
R-541.2DA
| 12.0 | 4.5 - 18.0 | THT |
| |||
22 |
![]() |
R-541.2PA
| 12.0 | 4.5 - 18.0 | THT |
| |||
23 |
![]() |
R-541.8DA
| 18.0 | 4.5 - 18.0 | THT |
| |||
24 |
![]() |
R-541.8PA
| 18.0 | 4.5 - 18.0 | THT |
| |||
25 |
![]() |
R-542.5DA
| 22.0 | 4.5 - 18.0 | THT |
| |||
26 |
![]() |
R-542.5PA
| 22.0 | 4.5 - 18.0 | THT |
| |||
27 |
![]() |
R-543.3DA
| 22.0 | 4.5 - 18.0 | THT |
| |||
28 |
![]() |
R-543.3PA
| 22.0 | 4.5 - 18.0 | THT |
| |||
29 |
![]() |
R-545.0DA
| 22.0 | 6.5 - 18.0 | THT |
| |||
30 |
![]() |
R-545.0PA
| 22.0 | 6.5 - 18.0 | THT |
| |||
31 |
![]() |
R-551.2DA
| 15.0 | 4.5 - 18.0 | THT |
| |||
32 |
![]() |
R-551.2PA
| 15.0 | 4.5 - 18.0 | THT |
| |||
33 |
![]() |
R-551.8DA
| 22.5 | 4.5 - 18.0 | THT |
| |||
34 |
![]() |
R-551.8PA
| 22.5 | 4.5 - 18.0 | THT |
| |||
35 |
![]() |
R-552.5DA
| 27.5 | 4.5 - 18.0 | THT |
| |||
36 |
![]() |
R-552.5PA
| 27.5 | 4.5 - 18.0 | THT |
| |||
37 |
![]() |
R-553.3DA
| 27.5 | 4.5 - 18.0 | THT |
| |||
38 |
![]() |
R-553.3PA
| 27.5 | 4.5 - 18.0 | THT |
| |||
39 |
![]() |
R-555.0DA
| 27.5 | 7.0 - 18.0 | THT |
| |||
40 |
![]() |
R-555.0PA
| 27.5 | 7.0 - 18.0 | THT |
|
Title | Type | Date |
---|---|---|
recom-certificate-rohs-2.1.pdf | ||
R-5A.pdf | Datasheet |