Operating Ambient Temperatures
When designing an end-product like an IoT device, medical tool, or industrial sensor assembly, nearly every component has a maximum ambient operating temperature as a parameter. This maximum ambient temperature is determined by the manufacturer of that component to ensure that acceptable performance of the device is met, and its physical characteristics are not compromised. For example, some switching transistors are capable of switching very high power loads, but if exposed to too high ambient temperatures, they can melt their own internal semiconductor junctions. Additionally, temperature directly influences the conductive characteristics of materials and can subsequently hinder or change the performance of a component if the maximum operating temperature is exceeded.
Moving Heat Away from the Source
For devices that have fixed internal power dissipation and ambient temperature thresholds, as is true with most power conversion devices and ICs, the surface temperature of the case is dependent on the internal thermal resistance and the effectiveness of heat transfer to ambient. Internal thermal resistance describes how efficiently heat is transferred from the source of the heat to the surface of the device. When most people think of thermal management, however, they think of a component’s effectiveness of heat transfer to ambient – i.e. convection, conduction, and/or radiated paths. Again, these methods are often passive heat exchangers, fans, liquid cooling systems, heat pipes, heat sinks, and so on.
Figure 1: Heat extraction paths from a cylindrical PCB-mounted capacitor
As such, the best way to maintain an acceptable case temperature is directly influence both the internal thermal resistance of the device and its heat transfer to ambient environment. A thermally perfect device will have zero thermal resistance and infinite thermal dissipation to the environment. However, since components are made of real world materials – each of which have their own unique thermal resistance characteristics – and no system can perfectly transfer heat, system designers must seek to optimize thermal performance of every critical component from the beginning of the design.
Fixed Variables
As many designers know, various parameters of the application are often fixed and require the design to be developed to meet these requirements. In some cases, a component’s efficiency, the ambient temperature, and the heat transfer mechanism of the system are variables that are fixed by the end application. And in many cases, the only way to achieve acceptable operating conditions and low case temperatures for a component is to select component that has an improved internal thermal design with lower internal thermal resistances.
Optimized Internal Thermal Resistance
There are two critical parameters that can be examined to represent the overall thermal resistance of a component and the eventual operating temperature of the thermal source and the case temperature - Ψjt and θja. Both Ψjt and θja are specific resistance parameters that are unique to each component and will differ across a variety of packaging methods. Ψjt is the thermal-characterisation parameter which measures multiple-path thermal flow between the source of heat and the package surfaces, while θja symbolizes the straight-line thermal resistance between source of heat and ambient temperature. Ψjt is power-dependent, and an increase in a Ψjt at higher power dissipation and higher case temperatures can ultimately hinder the performance of the device. And even if Ψjt is optimized, a high θja resistance value can result in excessive case temperatures and limited ambient operating temperatures.
There are many improvements that can be made to reduce Ψjt and θja such as materials optimization, manufacturing techniques, and a variety of junction-to-ambient heat transfer methods. One of the more recent advances in thermal resistance reduction is 3D Power Packaging. Using 3D Power Packaging (3DPP) techniques, such as FCOL, embedded ICs, thermal vias, and more, RECOM has succeeded in making significant improvements to the Ψjt and θja values. By ultimately reducing these values in 3DPP products, increased power performance can be realized without having to limit the ambient temperature of the device. High power density solutions such as 3DPP products are designed for high-performance, high-efficiency devices without requiring the use of active cooling methods or large passive heat sinks.
For more information on RECOM’s cutting-edge 3DPP technology and the importance of low thermal resistance in high-efficiency power designs, check out our
3dpp applications page or order the RECOM 3DPP evaluation board by contacting
info@recom-power.com.