The RPMB-2.0-EVM-1 generates a constant output voltage with an output current up to 2.0A from an external DC source. Functions of the RPMB-2.0 such as trimming, control, and sensing can be evaluated. Also the behavior in overload or over temperature can be evaluated easily before design-in.
| Attributes | RPMB5.0-2.0-EVM-1 |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 10 |
| Vin (V) | 5.5 - 36 |
| Main Vout (V) | 1 to 9 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 2000 |
| Package Style | Open Frame |
| Length (mm) | 85 |
| Width (mm) | 55 |
| Height (mm) | 5.9 |
| Current (A) | 2 |
| Trim Pin Output Voltage Adjustment | 1-9 |
| Control Pin Function | Enabled |
| Packaging Type | Single Box |
| Title | Type | Date |
|---|---|---|
| RPMB-2.0-EVM-1.pdf | Datasheet | |
| Gerber Files_RPMB-2.0-EVM-1.zip | Gerber File | |
| RPMB-2.0-EVM-1.pdf | 2D/3D | Mar 25, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPMB5.0-2.0
Focus
| 2A DC/DC-Converter 'INNOLINE' SMD reg | |
| 2 |
|
RPMB5.0-2.0-CT
Focus
| 2A DC/DC-Converter 'INNOLINE' SMD reg |