The RPH-3.0-EVM-1 generates a constant output voltage with an output current up to 3A from an external DC source. All the functions of the RPH-3.0-EVM-1 like trimming, control, and sensing can be evaluated. Also the behavior in overload or over temperature can be evaluated easily before it is designed in.
| Attributes | RPH-3.0-EVM-1 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 15 |
| Vin (V) | 4.5 - 55 |
| Main Vout (V) | 1 to 15 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 3000 |
| Package Style | Open Frame |
| Length (mm) | 120 |
| Width (mm) | 75 |
| Height (mm) | 25 |
| Current (A) | 3 |
| Trim Pin Output Voltage Adjustment | 1-15 |
| Control Pin Function | Enabled |
| Packaging Type | Single Box |
| Title | Type | Date |
|---|---|---|
| RPH-3.0-EVM-1.pdf | Datasheet | |
| RPH-3.0-EVM-1_Gerber Files.zip | Gerber File | |
| RPH-3.0-EVM-1.step | 2D/3D | Apr 22, 2024 |
| Title | Type | Date |
|---|---|---|
| Buck Switching Regulators: Principles, Performance, and Applications | Blog Article | Nov 29, 2024 |
| Evaluation Modules Now Available for RPL, RPH and RPZ Switching Regulators | Official Press Release | May 29, 2024 |
| New RPL and RPH Buck Converters Provide up to 20A | Official Press Release | Apr 11, 2024 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPH-3.0-CT
Focus
| 3A DC/DC-Converter 'INNOLINE' SMD reg | |
| 2 |
|
RPH-3.0-T
Focus
| 3A DC/DC-Converter 'INNOLINE' SMD reg |